SLUUD50C October 2024 – April 2026 BQ27Z746 , BQ27Z758
The second order delta-sigma ADC in the gauge measures internal temperature at 1-s intervals in NORMAL mode and Voltage Time-second intervals in SLEEP mode. This data is translated into 0.1 K using the parameters in Internal Temp Model and reported through InternalTemperature(). The internal temperature can be used for gauging and lifetime data logging functions, and reported through Temperature() if Temperature Enable[TSInt] = 1.