SLUUD50E October 2024 – June 2026 BQ27Z746 , BQ27Z758
This command returns the battery chemistry used in the pack, as programmed in data flash.
| Status | Condition | Action |
|---|---|---|
| Enable | 0x004B to AltManufacturerAccess() | Returns the value stored in Device Chemistry |
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| I2C Configuration | Data | Device Chemistry | S5 | — | — | LION | ASCII | The battery chemistry used in the pack. This parameter does not change with chemistry programming and must be updated manually. |