SLUUD59 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Bill of Materials (BOM)

Table 3-1 lists the bill of materials for this EVM.

Table 3-1 TPS62A204QEVM-116 Bill of Materials
Quantity Ref Des Value Description Size Part Number MFR
TPS62A204QEVM-116
1 C1 10uF Capacitor, Ceramic, 10V, X7R, ±10% 0805 GRM21BR71A106KE51L Murata
1 C2 22uF Capacitor, Ceramic, 10V, X7R, ±20% 0805 GRM21BZ71A226ME15L Murata
1 C3,C4 22uF Capacitor, Ceramic, 10V, X7R, ±20% 1206 GCM31CR71A226KE02L Murata
1 C7 100uF Capacitor, Tantalum Polymer, 20V, ±20% 7.3x4.3mm C0402C104K4RACAUTO Kemet
1 C9 0.1uF Capacitor, Ceramic, 16V, X7R, ±10% 0402 C0402C104K4RACAUTO Kemet
1 C10 470pF Capacitor, Ceramic, 50V, ±10% 0402 CGA2B2X7R1H471K050BA TDK
1 L1 0.47 uH Inductor, Shielded, 14.2A, 0.0039Ω 4040 metric XGL4030-471MEC Coilcraft
1 R1 16.9k Resistor, Chip, 0.063W, 1% 0402 Std Std
1 R3 100k Resistor, Chip, 0.0625W, 1% 0402 Std Std
1 R4 0 Resistor, Chip 0402 Std Std
1 U1 TPS62A204DQWRZXRQ1 IC, 6V, 4A Step-Down Converter with Fast Transient Response 2.1 × 2.1mm TPS62A204DQWRZXRQ1 TI