SLUUD59 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Features

  • Input voltage range: 2.75V to 6V
  • Adjustable output voltage range: 0.4V to 3.6V
  • Quiescent current: < 33µA
  • Output voltage accuracy: 0.8% (–40°C to 150°C)
  • Switching frequency: 1.5MHz to 4MHz
  • Power save mode or PWM option available