SLUUD81 December 2024
The bill of materials for the circuit module is shown in Table 3-1. Substitute parts can be used in the manufacturing of the assembly.
| Designator | Quantity | Value | Description | PackageReference | Manufacturer |
|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | Any | ||
| C1, C2, C3, C4, C5 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | MuRata |
| C6, C7, C9, C10, C11 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | Wurth Elektronik |
| C8 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 10 V, +/- 10%, X5R, 0603 | 0603 | Kemet |
| D1 | 1 | Red | LED, Red, SMD | LED_0603 | Wurth Elektronik |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | 3M | |
| J1 | 1 | TERM BLOCK 3.5MM VERT 4POS PCB | HDR4 | On Shore Technology | |
| J2 | 1 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | Sullins Connector Solutions | |
| J3 | 1 | Terminal Block, 3.5mm Pitch, 5x1, TH | 17.5x8.2x6.5mm | On-Shore Technology | |
| J6 | 1 | Header, 2.54mm, 4x2, Gold, TH | Header, 2.54mm, 4x2, TH | Samtec | |
| J7 | 1 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | Samtec | |
| Q8 | 1 | 60V | MOSFET, N-CH, 60 V, 2 A, AEC-Q101, SOT-23 | SOT-23 | Diodes Inc. |
| R1, R4, R7, R9, R10 | 5 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | Vishay-Dale |
| R2 | 1 | 100 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | Vishay-Dale |
| R5, R16 | 2 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | Stackpole Electronics Inc |
| R6 | 1 | 5.1k | RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | Vishay-Dale |
| R11 | 1 | 1.0Meg | RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | Vishay-Dale |
| R12, R13, R14, R15 | 4 | 200 | RES, 200, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | Vishay-Dale |
| RT1 | 1 | 10kΩ | THERMISTOR PTC 0402 10K 100±5°C | 0402 | Thinking Electronic |
|
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J |
6 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | Samtec |
| TP4 | 1 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | Keystone Electronics | |
| TP5, TP6 | 2 | Test Point, Compact, Black, TH | Black Compact Testpoint | Keystone Electronics | |
| U1 | 1 | BQ2969T00DSGT | WSON8 | Texas Instruments | |
| D2 |
0 |
13V | Diode, Zener, 13 V, 200 mW, SOD-323 | SOD-323 | Diodes Inc. |
| F1 | 0 | Fuse, 30 A, 62 VDC, SMD | 9.5x2x5mm | Dexerials Corporation | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | |
| J4 | 0 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | Samtec | |
| J5 | 0 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | Sullins Connector Solutions | |
| R3 | 0 | 5.1k | RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | Vishay-Dale |
| R8 | 0 | 1.0Meg | RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | Vishay-Dale |