SLUUD81 December 2024
This section summarizes the performance specifications of the BQ2969T circuit module in the default 4-series cell configuration.
Typical voltage depends on the number of cells configured. Because the board does not control current, if populating additional components, limit currents to appropriate levels.
| Specification | Min | Typ | Max | Unit |
|---|---|---|---|---|
| Input voltage BAT+ with respect to BAT– | 6 | – | 22 | V |
| Continuous current | 0 | - | 1 | A |
| Operating temperature range | 20 | 25 | 30 | °C |