SLUUD88B
April 2025 – March 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.5
Pin Configuration and Functions
2
Hardware
2.1
EVM Setup and Operation
2.1.1
Recommended Test Equipment
2.1.2
External Connections for Easy Evaluation
2.1.2.1
Connecting Test Equipment
2.1.3
Powering the EVM
2.2
Test Points
2.3
Oscilloscope Probe Points
3
Implementation Results
3.1
Performance Data
3.1.1
Efficiency Data
3.1.2
Regulation Data
3.1.3
Steady State Input Current
3.1.4
Start-up Waveforms
3.1.5
Output Ripple
3.1.6
Shutdown
3.1.7
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
Assembly and Printed Circuit Board (PCB) Layout
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
Features
UCC34141-Q1, 1.5W, DC/DC, 5kV
RMS
, isolated converter module, configurable for single positive, dual positive, or dual positive/negative output voltages
Transformer, power stage and control, fully integrated into a low-profile, 5.85mm × 7.5mm × 2.6mm wide body, 16-pin SOIC package
Evaluate UCC34141-Q1 integrated protection features: UVLO, OVLO, short-circuit, OVP, UVP, and thermal shutdown
AEC-Q100, full rated power up to 105°C, <3pF isolation capacitance, SSM frequency modulation