SLUUD88B April 2025 – March 2026
This evaluation module user’s guide provides a description, as well as directions for use of the UCC34141EVM-116, variant 001, to evaluate the Texas Instruments UCC34141-Q1, high-frequency DC-DC converter module with integrated transformer. This EVM allows designers to quickly and efficiently evaluate the UCC34141-Q1 for use in automotive or industrial applications requiring gate driver IC bias power as high as 1.5W, providing up to 5kVRMS isolation.