SLUUDB5 November 2025 TPS62A0569A
| J1, Pin 1 and 2 – VIN | Positive input voltage connection from the input supply for the EVM |
| J1, Pin 3 and 4 – S+/S– | Input voltage sense connections, measure the input voltage at this point |
| J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM |
| J2, Pin 1 and 2 – VOUT | Positive output voltage connection |
| J2, Pin 3 and 4 – S+/S– | Output voltage sense connections, measure the output voltage at this point |
| J2, Pin 5 and 6 – GND | Output return connection |
| J3 – PG/GND | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
| J4 – SW/GND | The SW output appears on pin 1 of this header with a convenient ground on pin 2. |
| J5 – Bode measurement | Connector for the bode measurement for stability |
| J6 – VOUT/GND | Output voltage measurement near output capacitors |
| JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
| JP2 – PG Pullup Voltage | PG pin pullup voltage jumper. Place the supplied jumper on JP2 pin 2 to VOUT to connect the PG pin pullup resistor to the output voltage or to VIN to connect the PG pin pullup resistor to the input voltage. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 2 to pull up the PG pin to a different level. This externally applied voltage must remain below 5.5V. |