SLUUDB5 November 2025
Table 3-1 lists the bill of materials for this EVM.
| Ref Des | Value | Description | Size | Part Number | MFR |
|---|---|---|---|---|---|
| C1 | 47µF | Capacitor, Tantalum, 6.3V, ±20% | 3528-21 | T520B476M006ATE025 | Kemet |
| C3 | 4.7µF | Capacitor, Ceramic, 10V, X7R, ±20% | 0805 | GRM21BR71A475KE51L | Murata |
| C4 | 120pF | Capacitor, Ceramic, 50V, C0G/NP0, ±5% | 0603 | GRM1885C1H121JA01D | Murata |
| C5 | 22µF | Capacitor, Ceramic, 10V, X7R, ±20% | 0805 | GRM21BZ71A226ME15L | Murata |
| L1 | 1µH | Molded Power Inductor, Shielded, 20%, 7.9A, 21.3mOhm DCR | 3MM2_3MM5 | XGL3515-102MEC | Coilcraft |
| R1 | 200k | Resistor, Chip, 0.1 W, 1% | 0603 | RC0603FR-07200KL | Yageo |
| R2 | 100k | Resistor, Chip, 0.1 W, 1% | 0603 | RC0603FR-07100KL | Yageo |
| R3 | 10 | Resistor, Chip, 0.05 W, 5% | 0402 | CH0402-10RJFPT | Vishay |
| R4 | 499k | Resistor, Chip, 0.1 W, 1% | 0603 | RC0603FR-07499KL | Yageo |
| R5 | 4.7M | Resistor, Chip, 0.1 W, 1% | 0603 | RC0603FR-074M7L | Yageo |
| U1 | TPS62A0569A | IC, 5.5V, 2A Step-Down Converter | SOT563 | TPS62A0569ADRLR | TI |