SLUUDC3
August 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Overview
2.2
Perforations and Connectivity
2.3
Status LEDs (D3, D5, D6) and Subregulator
2.4
Programming Header
2.5
BSL Button
2.6
Remote BJT - Q1
2.7
Address Jumpers
3
Software
3.1
Software Installation
3.1.1
Live Software on dev.ti.com
3.1.2
Download From dev.ti.com
3.2
Home Tab
3.3
Data Capture Tab
3.4
Registers Tab
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
9rBill of Materials
5
Additional Information
5.1
Trademarks
Features
Straightforward application to check temperature functionality of TMP461EP
Easy to use cloud-based GUI is available on the web or can downloaded for offline use
Breakable TMP461EP sensor board for flexibility in location on measurement for both local and remote
Access to data logging, adjusting the I2C frequency, and modifying data in registers
Software powered by GUI Composer runs in a browser on
Windows®
,
Mac®
, and
Linux®
operating systems