SLUUDH5 January   2026

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Overview of the Software Drivers for an EVSE Development Platform
  6. 3 Recommended Test Setup for the AM62L-EVM and the AM62L-EVSE-DEV-EVM
  7. 4 Software Out of Box with the AM62L-EVM and the AM62L-EVSE-DEV-EVM
  8. 5 EVerest: Open Source Electric Vehicle Charging Infrastructure
  9. 6 Testing PLC Communications
  10. 7 Testing CAN Communications
  11. 8 Testing UART Communications AM62L-EVM and the AM62L-EVSE-DEV-EVM
  12. 9 Lab Testing Setup for the MSPM0
  13. 10Summary
  14. 11Additional Information and Resources

Abstract

This document covers hardware connections, software configuration, and testing procedures for key interfaces including Power Line Communication (PLC), CAN bus, and UART (RS-485/RS-232) communications. It also explains how to configure and use the EVerest open-source charging stack, which provides a modular platform for EV charging infrastructure. Step-by-step instructions are provided for simulating an AC charging session according to IEC 61851-1 standards using the MSPM0 microcontroller, which handles critical analog handshakes and safety functions. The guide is designed to help developers accelerate EVSE development with reduced time-to-market across different charging standards and regional requirements.