SLUUDH5 January   2026

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Overview of the Software Drivers for an EVSE Development Platform
  6. 3 Recommended Test Setup for the AM62L-EVM and the AM62L-EVSE-DEV-EVM
  7. 4 Software Out of Box with the AM62L-EVM and the AM62L-EVSE-DEV-EVM
  8. 5 EVerest: Open Source Electric Vehicle Charging Infrastructure
  9. 6 Testing PLC Communications
  10. 7 Testing CAN Communications
  11. 8 Testing UART Communications AM62L-EVM and the AM62L-EVSE-DEV-EVM
  12. 9 Lab Testing Setup for the MSPM0
  13. 10Summary
  14. 11Additional Information and Resources

EVerest: Open Source Electric Vehicle Charging Infrastructure

Overview

EVerest is an open source software stack for EV (Electric Vehicle) charging infrastructure developed by Pionix GmbH. It represents a modular, flexible platform designed to address the growing needs of the electric mobility industry.

Key Features

  • Modular Architecture: Built with a component-based design that allows developers to easily customize and extend functionality
  • Open Source: Released under Apache 2.0 license, fostering collaboration and innovation
  • Hardware Agnostic: Works across different charging hardware platforms
  • Interoperable: Supports industry standards like OCPP (Open Charge Point Protocol)
  • Scalable: Suitable for both simple residential chargers and complex commercial charging stations

Applications

EVerest serves as the foundation for various charging solutions:

  • Home charging stations
  • Public charging infrastructure
  • Fleet charging management
  • Smart charging with renewable energy integration
  • Vehicle-to-grid (V2G) applications

Benefits

  • Reduced Development Time: Pre-built modules accelerate time-to-market
  • Future-Proof: Modular design allows for easy updates as technology evolves
  • Vendor Independence: Avoids proprietary lock-in
  • Cost Efficiency: Leverages open source to reduce development costs
  • Community Support: Backed by a growing ecosystem of developers and industry partners

About Pionix

Pionix GmbH is the company behind EVerest, focused on accelerating the transition to sustainable mobility through open source solutions. They provide commercial support, consulting, and custom development services related to the EVerest platform.