SLUUDI2 January 2026
This section covers using InterConnect Studio to configure a TPLD1201 using a pre-built demo circuit.
When the TPLD is temporarily configured, removing power from the device causes the TPLD to reset and the configured circuit to be erased. The TPLD can be reconfigured multiple times without needing to be reset between configurations.
Figure 3-5 Selecting the Demo in
ICSSee Section 3.3 for more details about the demo.
Figure 3-6 Temporarily
Configuring in ICSOnce the programming sequence is completed, the TPLD device on the board is temporarily configured with the circuit built in InterConnect Studio. The configured circuit can be tested using the buttons, potentiometers and LEDs provided on the EVM.