SLUUDI2 January   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Functional Blocks
      1. 2.1.1 Test Points
      2. 2.1.2 Programmer Header Block (P1)
      3. 2.1.3 External Connection Header Block
      4. 2.1.4 GPI Protection Block
      5. 2.1.5 RWS Socket
    2. 2.2 GPIO Testing Blocks
      1. 2.2.1 LED Blocks
      2. 2.2.2 Switch Blocks
      3. 2.2.3 LED/Potentiometer Blocks
  9. 3Software
    1. 3.1 Using the TPLD1201-RWS-EVM
      1. 3.1.1 Equipment Needed for Programming
      2. 3.1.2 Installing Software
    2. 3.2 Configuring a TPLD Device
      1. 3.2.1 TPLD1201-RWS-EVM Setup for Programming
      2. 3.2.2 Inserting a TPLD1201RWS into the RWB Socket
      3. 3.2.3 Connecting the TPLD1201-RWS-EVM to a TPLD-PROGRAM Board
      4. 3.2.4 Temporarily Configuring a TPLD Device
      5. 3.2.5 Permanently Programming a TPLD Device
    3. 3.3 Testing with the TPLD1201-RWS-EVM Demo
      1. 3.3.1 TPLD1201 Demo Circuit
      2. 3.3.2 Testing the Demo
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Overview
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6References

Inserting a TPLD1201RWS into the RWB Socket

Do not remove, replace, or add a TPLD device to or from a powered board. Do not place fingers inside the socket or touch the contacts on the bottom of the socket. TI recommends following typical ESD protection procedures while handling the TPLD1201RWS.

  1. Open the socket by gently pulling the latch until the lid snaps open.
  2. Make sure that the socket is clean by blowing off socket contacts and device pads with clean compressed air.
  3. Use a vacuum pen or antistatic tweezers to guide the part into the socket, aligning pin 1 of the part to pin 1 of the socket as shown below.
  4. Close the socket lid until the latch snaps and holds the lid in place.
TPLD1201-RWS-EVM RWB SocketFigure 3-3 RWB Socket