SLUUDP0 November   2026 TAS5822M

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1General Overview
    1. 1.1 Supported Use Cases
  5. 2Process Flows
    1. 2.1 Overview
    2. 2.2 Process Flow 1
      1. 2.2.1  SRC
      2. 2.2.2  Input Mixer
      3. 2.2.3  Equalizer
      4. 2.2.4  Volume
      5. 2.2.5  DPEQ
      6. 2.2.6  2-Band DRC
      7. 2.2.7  AGL
      8. 2.2.8  Clipper
      9. 2.2.9  Output Crossbar
      10. 2.2.10 DSP Memory Map
  6. 3Audio Processing Blocks
    1. 3.1 Input Mixer
    2. 3.2 Equalizer
    3. 3.3 Volume
    4. 3.4 DPEQ
      1. 3.4.1 DPEQ
      2. 3.4.2 Energy Sense
      3. 3.4.3 Low Level EQ
      4. 3.4.4 High Level EQ
    5. 3.5 2-Band DRC
      1. 3.5.1 DRC Time Constant
      2. 3.5.2 Crossover
    6. 3.6 AGL
    7. 3.7 Clipper
    8. 3.8 Output Crossbar
  7.   A Appendix
    1.     A.1 DSP Memory Map

Clipper

The Clipper, shown in Figure 3-15, can be used to achieve digitally the specified THD levels without voltage clipping. Clipper allows users to achieve the same THD (for example, 10% THD) for different power levels (15W, 10W, 5W) with same the PVDD level.

TAS5822 ClipperFigure 3-15 Clipper
    Clipper Level (dB)The clipper level controls the signal level at which clipping occurs.
    Makeup Gain (dB)The makeup gain sets additional gain steps from –110dB to 6dB.