SLVAEW6 December   2020 TPS2661

 

  1.   Trademarks
  2. 1Introduction
  3. 2Protection Required for Current Inputs in Analog Input Modules
    1. 2.1 Over-Current Protection from Miswiring to Field Power Supplies
    2. 2.2 Over-Voltage Protection from Miswiring to Field Power Supplies
  4. 3Typical Discrete Circuit for Protection of Current Input
    1. 3.1 Protection Provided by Discrete Circuit
      1. 3.1.1 Over-Current Protection with Discrete Circuit
      2. 3.1.2 Over-voltage Protection with Discrete Circuit
    2. 3.2 Heating and Temperature Rise with Discrete Circuit
    3. 3.3 Reverse Leakage Current of Zener Diodes and Current Measurement Accuracy
  5. 4TPS26610 for Analog Current Loop Protection
    1. 4.1 Current Input Protection with TPS26610
    2. 4.2 Accurate Current Limiting with TPS26610
    3. 4.3 Leakage Current of TPS26610 and Current Measurement Accuracy
    4. 4.4 Protection from Mis-wiring to Field Power Supplies
    5. 4.5 Heating and Temperature Rise with TPS26610
    6. 4.6 Reduction in PCB Size with TPS26610 for Current Input Protection
  6. 5Conclusion

Heating and Temperature Rise with TPS26610

As the TPS26610 device provides cut-off protection during miswiring faults, there is no heating and subsequent temperature rise in components during miswiring faults Figure 4-5 provides the temperature rise with TPS26610 during miswiring faults. The temperature of TPS26610 rises ~15°C above ambient temperature during miswiring faults.

GUID-20201210-CA0I-XBHB-X127-0K11S9WV2DNV-low.png Figure 4-5 Temperature rise with TPS26610