SLVAF55 July   2021 TPS62130 , TPS62901 , TPS62902 , TPS62903

 

  1.   Trademarks
  2. 1Introduction
  3. 2Power Density
  4. 3Achieving a Smaller Solution
    1. 3.1 Smaller Package and Fewer External Components
    2. 3.2 Smart Configuration Pin
    3. 3.3 VSET
  5. 4Reducing Power Loss
    1. 4.1 Junction Temperature
    2. 4.2 Automatic Efficiency Enhancement (AEE™)
    3. 4.3 1MHz and 2.5MHz Switching Frequencies
    4. 4.4 Auto PFM/PWM vs. Forced PWM
  6. 5Application Flexibility
    1. 5.1 Quiescent Current
    2. 5.2 Lower and More Accurate Output Voltages
    3. 5.3 Capacitive Discharge
  7. 6Summary
  8. 7References

Summary

The comparison between the TPS621x0 family and the TPS6290x family have exemplified the improvements in the new generation and how those improvements benefit the design the device is in. Decreased solution size, increased efficiency, implementation of the SCONFIG pin, and more all combine together to make significant advancements in the buck converter world and the technology of tomorrow.