Home Power management DC/DC switching regulators DC/DC converters

TPS62901

ACTIVE

3-V to 17-V, 1-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package

Product details

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable Control mode DCS-Control Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable Control mode DCS-Control Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 100
VQFN-HR (RPJ) 9 3 mm² (2 mm × 1.5 mm)
  • High efficiency for wide duty cycle and load range
    • IQ: 4µA typical
    • Selectable switching frequency of 2.5MHz and 1.0MHz
    • RDS(ON): 62mΩ high side, 22mΩ low side
    • Automatic efficiency enhancement (AEE)
  • Small 1.5mm × 2.0mm VQFN package with 0.5mm pitch
  • Up to 1A continuous output current
  • ±0.9% feedback voltage accuracy across temp (–40°C to 150°C)
  • Configurable output voltage options:
    • VFB external divider: 0.6V to 5.5V
    • VSET internal divider: 16 options between 0.4V and 5.5V
  • DCS-Contro topology with 100% mode
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Forced PWM or auto power save mode
    • Power-good output
    • Selectable active output discharge
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPS62901 using the WEBENCH Power Designer
  • High efficiency for wide duty cycle and load range
    • IQ: 4µA typical
    • Selectable switching frequency of 2.5MHz and 1.0MHz
    • RDS(ON): 62mΩ high side, 22mΩ low side
    • Automatic efficiency enhancement (AEE)
  • Small 1.5mm × 2.0mm VQFN package with 0.5mm pitch
  • Up to 1A continuous output current
  • ±0.9% feedback voltage accuracy across temp (–40°C to 150°C)
  • Configurable output voltage options:
    • VFB external divider: 0.6V to 5.5V
    • VSET internal divider: 16 options between 0.4V and 5.5V
  • DCS-Contro topology with 100% mode
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Forced PWM or auto power save mode
    • Power-good output
    • Selectable active output discharge
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPS62901 using the WEBENCH Power Designer

The TPS62901 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5MHz or 1.0MHz allows the use of small inductors and provides fast transient response. The device supports high VOUT accuracy of ±1% with the DCS-Control topology. The wide input voltage range of 3V to 17V supports a variety of nominal inputs like 12V supply rails, single-cell or multi-cell Li-Ion, and 5V or 3.3V rails.

The TPS62901 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/S-CONF input to set the internal and external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 9-pin VQFN package measuring 1.50mm × 2.00mm with 0.5mm pitch.

The TPS62901 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5MHz or 1.0MHz allows the use of small inductors and provides fast transient response. The device supports high VOUT accuracy of ±1% with the DCS-Control topology. The wide input voltage range of 3V to 17V supports a variety of nominal inputs like 12V supply rails, single-cell or multi-cell Li-Ion, and 5V or 3.3V rails.

The TPS62901 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/S-CONF input to set the internal and external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 9-pin VQFN package measuring 1.50mm × 2.00mm with 0.5mm pitch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS62903 ACTIVE 3-V to 17-V, 3-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package Pin-to-pin 3-A output current
TPS62902 ACTIVE 3-V to 17-V, 2-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package Pin-to-pin 2-A output current
Similar functionality to the compared device.
TPSM82901 ACTIVE 3-V to 17-V, 1-A high efficiency, low IQ synchronous buck converter module with integrated inductor Module version featuring an integrated inductor.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS62901 , 3V to 17V, High Efficiency and Low IQ Buck Converter in 1.5mm × 2mm QFN Package datasheet (Rev. A) PDF | HTML Jan 23, 2024
Application note How to Best Use TPS62903 for a Given Application Requirement PDF | HTML Aug 13, 2021
Application note Comparison of TPS6290x vs. TPS621x0 PDF | HTML Jul 23, 2021
Application brief Multi-Function Pins for Easy Designing PDF | HTML Jul 7, 2021
Certificate TPS62901EVM-069 EU RoHS Declaration of Conformity (DoC) Dec 15, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62901EVM-069 — 17-VIN, 1-A, low IQ buck converter in 1.5-mm x 2-mm QFN package evaluation module

The TPS62901EVM-069 (BSR069-001) evaluation module (EVM) facilitates the evaluation of the TPS62901 1-A buck converter in small 1.5-mm by 2-mm QFN package. The EVM outputs a 3.3-V output voltage from input voltages up to 17 V. The TPS62901 is a high efficiency, low IQ buck converter for use in a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS62901 PSpice Transient Model

SLVMDO8.ZIP (243 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPJ) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos