SLVAFP8 December   2023 AM625SIP , TPS65219

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 TPS65219 Overview
    1. 2.1 TPS65219 Functional Block Diagram
  6. 3 TPS65219 Variants
    1. 3.1 TPS65219 NVMs to Power AM625SIP
  7. 4 TPS6521905 User-Programmable NVM
  8. 5 AM62x Core Voltage Selection
  9. 6 VSYS Voltage Ramp
  10. 7 Power Block Diagrams
    1. 7.1 TPS6521902 Powering AM62x
    2. 7.2 TPS6521908 Powering AM62x
  11. 8 TPS65219 VS Discrete
  12. 9 Summary
  13. 10References

TPS65219 Overview

The TPS65219 PMIC contains seven regulators; 3 Buck regulators and 4 Low Drop-out Regulators (LDOs). The Buck converters are capable of supporting up to 3.5 A for Buck1, and 2 A each for the remaining buck regulators. LDO1 and LDO2 (2×400 mA) can be configured as load switch and bypass mode to support dynamic SD card voltages, while LDO3 and LDO4 (2×300 mA) can be configured as load switches. With a VIN range of 2.5 V to 5.5 V, the PMIC can support a common 3.3 V or 5 V system voltage. Table 2-1 shows a summary of the voltage and current capabilities for each of the analog resources. With an I2C interface, three GPIO pins, and three multi-function-pins, the TPS65219 PMIC provides the full power package to supply the AM62x SoC, as well as many other SoCs.

Table 2-1 TPS65219 Power Resources
Input VoltageOutput VoltageCurrent CapabilityComments
BUCK12.5 V - 5.5 V0.6 V - 3.4 V3.5 A
  • 2.3 MHz switching frequency
  • Dynamic voltage scaling
  • Programmable power sequencing and default voltages.
  • Integrated voltage supervisor for undervoltage.
BUCK22.5 V - 5.5 V0.6 V - 3.4 V2 A
BUCK32.5 V - 5.5 V0.6 V - 3.4 V2 A
LDO11.5 V - 5.5 V (LDO, Load-Switch)

1.5 V - 3.4 V (Bypass)

0.6 V - 3.4 V (LDO)

1.5 V - 3.4 V (Bypass)

400 mA
  • Programmable power sequencing and default voltages.
  • Configurable as load switch and bypass-mode.
  • Integrated voltage supervisor for undervoltage
LDO21.5 V - 5.5 V (LDO, Load-Switch)

1.5 V - 3.4 V (Bypass)

0.6 V - 3.4 V (LDO)

1.5 V - 3.4 V (Bypass)

400 mA
LDO32.2 V - 5.5 V1.2 V - 3.3 V300 mA
  • Programmable power sequencing and default voltages.
  • Configurable as load switch
  • Integrated voltage supervisor for undervoltage
LDO42.2 V - 5.5 V1.2 V - 3.3 V300 mA