SLVAFW9 August   2024 LM51772

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Parallel or Multiphase Power Stages
    1. 2.1 Paralleling Power Stages
      1. 2.1.1 Load Balancing Requirement
    2. 2.2 Clock Generation
    3. 2.3 Interconnection of the Power Stages
  6. 3Application Implementation
    1. 3.1 Soft-start Capacitor
    2. 3.2 Compensation
    3. 3.3 Input and Output Capacitor
    4. 3.4 Usage of the Average Current Sensor
  7. 4Test Results
    1. 4.1 Load Current Balancing
    2. 4.2 Inductor Current
    3. 4.3 Thermal Images
      1. 4.3.1 Dual Phase Operation at Variable Load
      2. 4.3.2 Comparison Between Single Phase and Dual Phase Operation
  8. 5Summary
  9. 6References

Input and Output Capacitor

Input and output capacitors must be placed close to the individual power stage with the calculated value on each power stage. A common input and or output capacitor can be used but part of the capacitor value must still be placed locally to each power stage.