SLVAFZ9 June 2026 TAC5212
Each ADC channel of the TAC5x1x supports one analog differential or single-ended input or two digital pulse density modulation (PDM) microphone inputs, while each DAC channel supports one differential or up to two single-ended outputs.
Up to four TAC5x1x devices can share a single audio data bus using a time-division multiplexed (TDM) interface to minimize board routing area for systems with up to 8 analog or 16 PDM inputs, and up to 16 analog outputs.
TAC5x1x supports a shared control bus using the I2C interface. This application note focuses on how to configure the TAC5x1x to share a single control and audio data bus between the devices, as shown in Figure 1-1.
Figure 1-1 Four TAC5x1x Devices with a Shared Control and Audio Data Bus