Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, TDM Control interface I2C, SPI Analog inputs 2 Analog outputs 2 Features Bypass Mode, Digital mic support, Headset detect, High Dynamic Range, High-performance, Low latency, Low power, Matrix mixing, Mic bias, Phase-locked loop (PLL), PowerTune, Single supply, Stereo headphone amplifier, Thermal Foldback Sampling rate (max) (kHz) 768 Rating Catalog ADC SNR (typ) (dB) 119 DAC SNR (typ) (dB) 120 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, TDM Control interface I2C, SPI Analog inputs 2 Analog outputs 2 Features Bypass Mode, Digital mic support, Headset detect, High Dynamic Range, High-performance, Low latency, Low power, Matrix mixing, Mic bias, Phase-locked loop (PLL), PowerTune, Single supply, Stereo headphone amplifier, Thermal Foldback Sampling rate (max) (kHz) 768 Rating Catalog ADC SNR (typ) (dB) 119 DAC SNR (typ) (dB) 120 Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • Stereo high-performance audio ADC
    • Performance:
      • Line/Microphone differential input dynamic range: 119dB
      • THD+N: –98dB
      • Channel summing mode supports high SNR: 122dB
    • Input voltage:
      • Differential, 2VRMS full-scale input
      • Single-ended, 1VRMS full-scale input
    • Input mix/mux options
    • ADC sample rate (fS) = 4kHz to 768kHz
    • Programmable microphone bias (up to 3V)
    • Up to 4 Record Channels
      • 2 Channel Analog + 2 Channel Digital
      • 1 Channel Analog + 3 Channel Digital
      • 4 Channel Digital
  • Stereo differential or Quad single-ended high performance audio DAC
    • Performance:
      • DAC to differential line-out dynamic range: 120dB
      • DAC to differential headphone-out dynamic range: 118dB
      • THD+N:–104dB
    • Line-out/headphone output voltage :
      • Differential, 2VRMS full-scale
      • Pseudo-differential, 1VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample rate (fS) = 4kHz to 768kHz
  • Common features
    • Analog input to output bypass
    • Voice activity detection
    • Ultrasonic activity detection
    • Battery and thermal foldback protection
    • Signal distortion limiter
    • Low and Ultra-low latency filter options
    • Programmable HPF and Biquad filters
    • I2C or SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or Left-justified (LJ)
      • Word length: 16, 20, 24 or 32 bits
      • Bus controller and target modes
    • Programmable PLL for flexible clocking
    • Auto clock and sample rate detection
    • Low power modes
      • 8mW for 2-Ch recording (1.8V Supply)
      • 11mW for 2-Ch playback (1.8V Supply)
    • Single supply operation AVDD: 1.8V or 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Stereo high-performance audio ADC
    • Performance:
      • Line/Microphone differential input dynamic range: 119dB
      • THD+N: –98dB
      • Channel summing mode supports high SNR: 122dB
    • Input voltage:
      • Differential, 2VRMS full-scale input
      • Single-ended, 1VRMS full-scale input
    • Input mix/mux options
    • ADC sample rate (fS) = 4kHz to 768kHz
    • Programmable microphone bias (up to 3V)
    • Up to 4 Record Channels
      • 2 Channel Analog + 2 Channel Digital
      • 1 Channel Analog + 3 Channel Digital
      • 4 Channel Digital
  • Stereo differential or Quad single-ended high performance audio DAC
    • Performance:
      • DAC to differential line-out dynamic range: 120dB
      • DAC to differential headphone-out dynamic range: 118dB
      • THD+N:–104dB
    • Line-out/headphone output voltage :
      • Differential, 2VRMS full-scale
      • Pseudo-differential, 1VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample rate (fS) = 4kHz to 768kHz
  • Common features
    • Analog input to output bypass
    • Voice activity detection
    • Ultrasonic activity detection
    • Battery and thermal foldback protection
    • Signal distortion limiter
    • Low and Ultra-low latency filter options
    • Programmable HPF and Biquad filters
    • I2C or SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or Left-justified (LJ)
      • Word length: 16, 20, 24 or 32 bits
      • Bus controller and target modes
    • Programmable PLL for flexible clocking
    • Auto clock and sample rate detection
    • Low power modes
      • 8mW for 2-Ch recording (1.8V Supply)
      • 11mW for 2-Ch playback (1.8V Supply)
    • Single supply operation AVDD: 1.8V or 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAC5212 is a high-performance stereo audio codec with 2VRMS differential input, 119dB stereo ADC and 2VRMS differential output, 120dB stereo or 1VRMS single-ended output, 111dB quad DAC. The TAC5212 supports both differential and single-ended inputs and outputs. The ADC supports both line/microphone input signals with options for AC or DC coupling configurations. The DAC outputs can be configured for either line-output or headphone loads. The DAC can drive up to 62.5mW into a 16Ω headphone load. The TAC5212 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency and ultra-low latency filter modes, and allows for sample rates up to 768kHz for both ADC and DAC signal chains. The TAC5212 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5212 an excellent choice for space-constrained audio applications.

The TAC5212 is a high-performance stereo audio codec with 2VRMS differential input, 119dB stereo ADC and 2VRMS differential output, 120dB stereo or 1VRMS single-ended output, 111dB quad DAC. The TAC5212 supports both differential and single-ended inputs and outputs. The ADC supports both line/microphone input signals with options for AC or DC coupling configurations. The DAC outputs can be configured for either line-output or headphone loads. The DAC can drive up to 62.5mW into a 16Ω headphone load. The TAC5212 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency and ultra-low latency filter modes, and allows for sample rates up to 768kHz for both ADC and DAC signal chains. The TAC5212 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5212 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TAC5211 ACTIVE High-performance mono audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC Mono-channel version
Pin-for-pin with same functionality to the compared device
TAC5242 ACTIVE Hardware-control stereo audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC Hardware-controlled version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet TAC5212 High-performance stereo audio codec with 119 dB dynamic range ADC and 120 dB dynamic range DAC datasheet (Rev. A) PDF | HTML 08 Jan 2025
Technical article Advancements in audio technology help humanoids hear and speak in the real world PDF | HTML 17 Jul 2026
Application note Tone Generation and Application Modes of TAx5x1x Devices (Rev. A) PDF | HTML 06 Jul 2026
Application note Multiple TAC5x1x Devices With a Shared TDM and I2C/SPI PDF | HTML 29 Jun 2026
Application note Input Common-Mode Tolerance Modes for TAx5x1x/ TAx5x1x-Q1 Devices PDF | HTML 30 Apr 2026
Application note IADC Configuration for Non-Audio Applications PDF | HTML 20 Apr 2026
Application note Manual Clocking Configuration for the TAx5x1x Family PDF | HTML 26 Mar 2026
Application note TAC5x1x and TAC5x1x-Q1 Digital Channel Mixers - Configurations and Application PDF | HTML 08 May 2025
Application note TAC5XXX-Q1 Power Consumption Matrix Across Various Usage Scenarios PDF | HTML 29 Oct 2024
Application note How to use the Voice Activity Detection in the TAx511x and TAx521x PDF | HTML 09 Oct 2024
Application brief TAC5x1x and TAC5x1x-Q1 Programmable Biquad Filters - Configuration and Applications PDF | HTML 27 Sep 2024
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family (Rev. A) PDF | HTML 05 Sep 2024
Application note Output Swings and Common-mode Settings in AC-coupled and DC-coupled DAC (Rev. A) PDF | HTML 11 Jul 2024
Application note Microphone Interface with TAX5XXX Devices PDF | HTML 10 Jul 2024
Application note TAX5X1X Synchronous Sample Rate Conversion (Rev. A) PDF | HTML 20 Jun 2024
Application note Analog Input Configurations, Mixing and Muxing of TAx5x1x Devices (Rev. A) PDF | HTML 15 May 2024
Application note Headset Detection for TAx52xx Family PDF | HTML 11 Apr 2024
Product overview Audio ADC, DAC, and CODEC for Professional Audio and Music Applications PDF | HTML 13 Feb 2024
Application note Clock Error Configuration, Detection, and Modes Supported in TAx5x1x Family PDF | HTML 07 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5212EVM-K — TAC5212 evaluation module

The TAC5212EVM-K evaluation module (EVM) allows you to test the capabilities of our TAC5212, a two-channel high-performance stereo codec, which is intended for applications in land mobile radio, internet protocol telephone or professional audio applications. The evaluation module is paired with (...)
User guide: PDF | HTML
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Driver or library

TAC5X1X-LINUX-DRIVER These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC.

These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC. These drivers include both .c and .h files.
Supported products & hardware

Supported products & hardware

Download options
Support software

TAC5X1X-Q1-SW TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.

TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos