SLVK116 July 2022 TPS22919-Q1
The following images show radiative emission waveforms at 30 kHz to 200 MHz.
Figure 2-7 RE: 30 kHz to 200 MHz,
Biconical Horizontal Antenna: Noise Floor
Figure 2-8 RE: 30 kHz to 200 MHz,
Biconical Vertical Antenna: Noise Floor
Figure 2-9 RE: 30 kHz to 200 MHz,
Biconical Horizontal Antenna: 40 mA
Figure 2-10 RE: 30 kHz to 200 MHz,
Biconical Vertical Antenna: 40 mA
Figure 2-11 RE: 30 kHz to 200 MHz,
Biconical Horizontal Antenna: 200 mA
Figure 2-12 RE: 30 kHz to 200 MHz,
Biconical Vertical Antenna: 200 mA