Home Power management Load switches

TPS22919-Q1

ACTIVE

Product details

Product type Load switches Current limit type Fixed Vin (max) (V) 5.5 Vin (min) (V) 1.6 Imax (A) 1.5 Rating Automotive Features Inrush current control, Quick output discharge, Short circuit protection, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 8 Shutdown current (ISD) (typ) (µA) 0.002 Soft start Fixed Rise Time Ron (typ) (mΩ) 90 Operating temperature range (°C) -40 to 125
Product type Load switches Current limit type Fixed Vin (max) (V) 5.5 Vin (min) (V) 1.6 Imax (A) 1.5 Rating Automotive Features Inrush current control, Quick output discharge, Short circuit protection, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 8 Shutdown current (ISD) (typ) (µA) 0.002 Soft start Fixed Rise Time Ron (typ) (mΩ) 90 Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Input operating voltage range (VIN):
    1.6 V to 5.5 V
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN: 89 mΩ (typical)
    • 3.6-V VIN: 90 mΩ (typical)
    • 1.8-V VIN: 105 mΩ (typical)
  • Output short protection (ISC): 3 A (typical)
  • Low power consumption:
    • ON state (IQ): 8 µA (typical)
    • OFF state (ISD): 2 nA (typical)
  • Smart ON pin pull down (RPD):
    • ON ≥ VIH (ION): 100 nA (maximum)
    • ON ≤ VIL (RPD): 530 kΩ (typical)
  • Slow Turn ON timing to limit inrush current (tON):
    • 5.0 V Turn ON time (tON):
      1.95 ms at 3.2 mV/µs
    • 3.6 V Turn ON time (tON):
      1.75 ms at 2.7 mV/µs
    • 1.8 V Turn ON time (tON):
      1.5 ms at 1.8 mV/µs
  • Adjustable output discharge and fall time:
    • Internal QOD resistance = 24 Ω (typical)
  • Qualified for automotive applications
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Input operating voltage range (VIN):
    1.6 V to 5.5 V
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN: 89 mΩ (typical)
    • 3.6-V VIN: 90 mΩ (typical)
    • 1.8-V VIN: 105 mΩ (typical)
  • Output short protection (ISC): 3 A (typical)
  • Low power consumption:
    • ON state (IQ): 8 µA (typical)
    • OFF state (ISD): 2 nA (typical)
  • Smart ON pin pull down (RPD):
    • ON ≥ VIH (ION): 100 nA (maximum)
    • ON ≤ VIL (RPD): 530 kΩ (typical)
  • Slow Turn ON timing to limit inrush current (tON):
    • 5.0 V Turn ON time (tON):
      1.95 ms at 3.2 mV/µs
    • 3.6 V Turn ON time (tON):
      1.75 ms at 2.7 mV/µs
    • 1.8 V Turn ON time (tON):
      1.5 ms at 1.8 mV/µs
  • Adjustable output discharge and fall time:
    • Internal QOD resistance = 24 Ω (typical)

The TPS22919-Q1 device is a small, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.6 V to 5.5 V and can support a maximum continuous current of 1.5 A.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a Smart Pull Down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven High (>VIH), the Smart Pull Down will be disconnected to prevent unnecessary power loss.

The TPS22919-Q1 load switch is also self-protected, meaning that it protects against short circuit events on the output of the device. It also has thermal shutdown protection to prevent any damage from overheating.

TPS22919-Q1 is available in a standard SC-70 package characterized for operation over a junction temperature range of –40°C to 125°C.

The TPS22919-Q1 device is a small, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.6 V to 5.5 V and can support a maximum continuous current of 1.5 A.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a Smart Pull Down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven High (>VIH), the Smart Pull Down will be disconnected to prevent unnecessary power loss.

The TPS22919-Q1 load switch is also self-protected, meaning that it protects against short circuit events on the output of the device. It also has thermal shutdown protection to prevent any damage from overheating.

TPS22919-Q1 is available in a standard SC-70 package characterized for operation over a junction temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22918-Q1 ACTIVE 1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg Lower RON

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS22919-Q1 5.5 V, 1.5 A, 90-mΩ Self-Protected Load Switch datasheet (Rev. A) PDF | HTML Jun 30, 2020
* Radiation & reliability report TPS22919EVM CISPR-25 EMI Measurement Report PDF | HTML Jul 7, 2022
Functional safety information TPS22919-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jan 30, 2026
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application brief Making the Switch to an Integrated Load Switch Jun 11, 2019
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22919EVM — TPS22919 5.5V, 1.5A, 100mΩ On-Resistance Load Switch Evaluation Module

The TPS22919 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22919 load switch. The TPS22919EVM allows users to apply different input voltages (1.6 V to 5.5 V) under different loading conditions (0 A to 1.5 A) to the TPS22919 device. Parameters such as the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22919 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCW8A.ZIP (51 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-020065 — Smart fuse high side switch controller reference design

This reference design overcomes challenges commonly associated with replacing the standard melting fuse. By implementing the TPS1213-Q1 high-side switch controller, INA296B-Q1 current sense amplifier, and a microcontroller, this design provides I2 t overcurrent protection, low-power mode to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos