SLVK148B August 2023 – September 2023 TPS7H2211-SEP
PRODUCTION DATA
The TPS7H2211-SEP was biased with 14 V on the Vin pins, and 7 V on the enable pin. Figure 2-1 shows the biased diagram that was used for HDR exposure.
Sequence = VCC3, VCC2. Bulk capacitors added to all PS.
Figure 2-1 Bias Diagram Used in TID Exposure| VCC3 (V) | VCC3 (mA/device) | VCC2 (V) | VCC2 (mA/device) |
|---|---|---|---|
| 14 | 12 | 7 | 6.5 |