SLVK152B August   2023  – November 2023 TPS7H2140-SEP

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Unbiased
      2. 2.3.2 Biased
    4. 2.4 Test Configuration and Condition
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Data Sheet Electrical Parameters
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix: HDR TID Report
  9.   B Appendix B: LDR TID Report
  10.   C Revision History

Data Sheet Electrical Parameters

Table 3-1 lists electrical and switching characteristics.

Table 3-1 TPS7H2140-SEP Data Sheet Electrical Parameters
Parameter Test Conditions MIN TYP MAX UNIT Tests
OPERATING VOLTAGE
INUVLOR Internal VIN UVLO rising 3.5 3.7 4 V 6.1
INUVLOF Internal VIN UVLO falling 3 3.2 3.4 6.2
HYSTIN-UVLO Internal VIN UVLO hysteresis 0.5 6.3
OPERATING CURRENT
IQ Quiescent current with diagnostics disabled ENx = 5 V, DIAG_EN = 0 V, IOUTx = 0 A, current limit = 2 A, all channels on 7.0 mA 5.9, 5.10, 5.11, 5.12
IQ_DIAG Quiescent current with diagnostics enabled  ENx = DIAG_EN = 5 V, IOUTx = 0 A, current limit = 2 A, all channels on 6.2 5.5, 5.6, 5.7, 5.8
ISD Shutdown current with diagnostics disabled  ENx = DIAG_EN  = OUTx = THER = 0 V  TA=25°C 0.5 µA 5.13, 5.14, 5.15, 5.16
TA=125°C 5
ISD_DIAG Shutdown current with diagnostic enabled  ENx = 0 V, DIAG_EN = 5 V, VIN – VOUTx < VOL_OFF, not in open-load mode 5 mA 5.17, 5.18, 5.19, 5.20
tLOW_OFF ENx signal low time during cycling  ENx from high to low, if elapsed time > tLOW_OFF, the device enters into standby mode 10 12.5 15 ms 5.49, 5.50, 5.51, 5.52
IF IN to OUTx forward leakage current  ENx = DIAG_EN = OUTx = 0 TA = 25°C 0.5 µA 5.21, 5.22, 5.23, 5.24, 5.25, 5.26, 5.27, 5.28, 5.29, 5.30, 5.31, 5.32, 5.33, 5.34, 5.35, 5.36
 ENx = DIAG_EN = OUTx = 0 TA = 125°C 8
POWER STAGE
RON On-state resistance TA = 25°C 165 mΩ 12.1, 12.2, 12.3, 12.4, 12.5, 12.6, 12.7, 12.8, 12.9, 12.10, 12.11, 12.12, 12.13, 12.14, 12.15, 12.16
TA = 125°C 280
ΔRON Percentage Difference in On-state resistance between channels (RON_CHx – RON_CHy )  TA = 25°C 6% 12.17, 12.18, 12.19, 12.20, 12.21, 12.22, 12.23, 12.24, 12.25, 12.26, 12.27, 12.28, 12.29, 12.30, 12.31, 12.32, 12.33, 12.34, 12.35, 12.36, 12.37. 12.38, 12.39, 12.40
ICL_INTERNAL Internal current limit Internal current limit value, CL pin connected to GND 11 A
ICL_INTERNAL_TSD Current limit during thermal shutdown Internal current limit value under thermal shutdown 6.5
ICL_TSD Current limit during thermal shutdown External current limit value under thermal shutdown.
The percentage of the external current limit setting value
70%
VDS_CLAMP Source-to-drain body diode voltage 50 70 V 14.2, 14.4, 14.6, 14.8
OUTPUT DIODE CHARACTERISTICS
VF Drain−source diode voltage ENx = 0, IOUTX = −0.15 A 0.3 0.7 0.9 V 8.5, 8.6, 8.7, 8.8
IR1 Continuous reverse current from source to drain t < 60 s, VIN = 24 V, ENx = 0 V.
Single channel reversed current to supply
TA = 25°C 2.5 A
IR2 Continuous reverse current from source to drain t < 60 s, VIN = 24 V, ENx = 0 V.
GND pin 1-kΩ resistor in parallel with diode.
Reverse-current condition, All channels reversed
TA = 25°C 2.0
LOGIC INPUT (ENx, DIAG_EN, SEL, SEH, THER)
VIH Logic high-level voltage 2 V 7.101, 7.401, 7.701, 7.1001, 7.131, 7.161, 7.191
VIL Logic low-level voltage 0.8 7.201, 7.501, 7.801, 7.111, 7.141, 7.171, 7.2001
RPULL_DOWN Logic-pin pulldown resistor VIN = VDIAG_EN = 5 V 200 275 350 kΩ 7.29
VIN = VENx = VSEL = VSEH = VTHER = 5 V 100 175 250 7.22, 7.23, 7.24, 7.25, 7.26, 7.27, 7.28
DIAGNOSTICS
IGND_LOSS Output leakage current under GND loss condition 100 µA 8.1, 8.2, 8.3, 8.4
VOL_OFF Open load detection threshold VENx = 0 V, when VIN – VOUTx > VOL_OFF.
 Duration longer than tOL_OFF, then open load is detected, off state.
1.6 2.6 V 9.1
tOL_OFF Open-load detection threshold deglitch time VENx = 0 V, when VIN – VOUTx> VOL_OFF.
Duration longer than tOL_OFF, then open load is detected, off state
300 550 800 µs 9.11
IOL_OFF Off-state output sink current VENx = 0 V, VDIAG_EN= 5 V, VIN – VOUTx = 24 V, open load TA = 125°C 100 µA 9.2, 9.3, 9.4, 9.5
VOL_FAULT Fault low-output voltage IFAULT  = 2 mA 0.2 V 9.10
tCL_DEGLITCH Deglitch time when current limit occurs ENx = DIAG_EN = 5 V
The deglitch time from current limit event to FAULT =  Low and VCS_FAULT
220 µs 15.29
TSD Thermal shutdown threshold 160 175 °C
TSD_RST Thermal shutdown status reset threshold 155
Tsw Thermal swing shutdown threshold 60
THYS Hysteresis for resetting the thermal shutdown or thermal swing 10
CURRENT SENSE AND CURRENT LIMIT
KCS Current sense ratio  300 10.25, 10.26, 10.27, 10.28, 10.29, 10.30, 10.31, 10.32, 10.33, 10.34, 10.35, 10.36, 10.37, 10.38, 10.39, 10.40, 10.41, 10.42, 10.43, 10.44, 10.45, 10.46, 10.47, 10.48
KCL Current limit ratio 2500 11.15, 11.16, 11.17, 11.18, 11.19, 11.20, 11.21, 11.22, 11.39, 11.40, 11.41, 11.42, 11.43, 11.44, 11.45, 11.46, 11.47, 11.48, 11.49, 11.50
VCL_TH Current limit internal threshold voltage 0.8 V
dKCS / KCS Current sense accuracy, (ICS × KCS – IOUT) / IOUT × 100 VIN = 13.5 V, IOUTx ≥ 5 mA  –65% 65% 10.1, 10.7, 10.13, 10.19
dKCS / KCS VIN = 13.5 V, IOUTx ≥ 25 mA  –15% 15% 10.2, 10.8, 10.14, 10.20
dKCS / KCS VIN = 13.5 V, IOUTx ≥ 50 mA  –8% 8% 10.3, 10.9, 10.15, 10.21
dKCS / KCS VIN = 13.5 V, IOUTx ≥ 100 mA  –4% 4% 10.4, 10.10, 10.16, 10.22
dKCL / KCL External current limit accuracy, (IOUTx – ICL × KCL) × 100 / (ICL × KCL) VIN = 13.5 V, ILIMIT ≥ 250 mA  –20% 20% 11.1, 11.3, 11.5, 11.7
VIN = 13.5 V, 2 A ≤ ILIMIT ≤ 4 A –15% 15% 11.23, 11.24, 11.25, 11.26, 11.27, 11.28, 11.29, 11.30, 11.31, 11.32, 11.33, 11.34
VCS_LINEAR Current-sense voltage linear range VIN ≥ 6.5 V 0 4 V 10.761
5 V ≤ VIN < 6.5 V 0 VIN – 2.5 10.791
IOUTx_LINEAR Output-current linear range VIN ≥ 6.5 V, VCS_LINEAR ≤ 4 V 0 2.5 A
5 V ≤ VIN < 6.5 V, VCS_LINEAR ≤ VIN – 2.5 V 0 2.5
VCS_FAULT Current sense pin output voltage VIN ≥ 7 V, FAULT mode 4.5 6.5 V 9.12
5 V ≤ VIN < 7 V, FAULT mode Min(VIN – 2.3, 4.5) 6.5
ICS_FAULT Current-sense pin output current available in fault mode VCS = 4.5 V, VIN > 7 V 15 mA 9.13
ICS_LEAK Current-sense leakage current in disabled mode VDIAG_EN = 0 V TA = 125ºC 0.5 µA
Table 3-2 TPS7H2140-SEP Data Sheet Electrical Parameters
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT Test(s)
POWER STAGE
tON Turn-on delay time VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA,
from ENx rising edge to 10% of VOUTx
20 50 90 µs 15.1, 15.8, 15.15, 15.22
tOFF Turn-off delay time VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA,
from ENx falling edge to 90% of VOUTx
20 50 90 15.2, 15.9, 15.16, 15.23
tRISE Channel turn-on time VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA,
from 50% of ENx to 90% of VOUTx
66 88 125 15.3, 15.10, 15.17, 15.24
tFALL Channel turn-off time VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA,
from 50% of ENx to 10% of VOUTx
66 88 125 15.4, 15.11, 15.18, 15.25
tMATCH tRISE – tFALL VIN = 13.5 V, IOUT = 500 mA.
tRISE is the ENx rising edge to VOUTx = 90%.
tFALL is the ENx falling edge to VOUTx = 10%.
–50 50 15.7, 15.14, 15.21, 15.28
SRON Turn-on slew rate VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA,
from ENx rising edge to 10% of VOUTx
0.1 0.3 0.55 V/µs 15.5, 15.12, 15.19, 15.26
SROFF Turn-off slew rate VIN = 13.5 V, VDIAG_EN = 5 V, IOUTx = 500 mA,
from ENx falling edge to 90% of VOUTx
0.1 0.3 0.55 15.6, 15.13, 15.20, 15.27
CURRENT SENSE
tCS_OFF1 CS settling time from DIAG_EN disabled VIN = 13.5 V, VENx = 5 V, IOUTx = 500 mA. Current Limit = 2 A. From VDIAG_EN falling edge to 10% of VCS. 20 µs 16.1
tCS_ON1 CS settling time from DIAG_EN enabled VIN = 13.5 V, VENx = 5 V, IOUTx = 500 mA. Current Limit = 2 A. From VDIAG_EN rising edge to 90% of VCS. 20 16.2
tCS_OFF2 CS settling time from IN falling edge VIN = 13.5 V, VENx = 5 V, IOUTx = 500 mA. Current Limit = 2 A. From VENx falling edge to 10% of VCS. 30 100 16.3
tCS_ON2 CS settling time from IN rising edge VIN = 13.5 V, VENx = 5 V, IOUTx = 500 mA. Current Limit = 2 A.
From VENx rising edge to 90% of VCS.
50 150 16.4
tMUX Multi-sense transition delay from channel to channel VDIAG_EN  = 5 V, current sense output delay when multi-sense pins
SEL and SEH transition from channel to channel
50 16.5