SLVK183 February   2025 TPS7H6005-SP , TPS7H6015-SP , TPS7H6025-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A References

Abstract

The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the TPS7H6005-SP, TPS7H6015-SP, and TPS7H6025-SP. Heavy-ions with LETEFF of 48, 58, and 75MeV × cm2 / mg was used to irradiate fourteen production devices. Flux of approximately 105 ions / cm2 × s and fluence of approximately 107 ions / cm2 per run were used for the characterization. The results demonstrate the performance of the TPS7H60x5-SP under SEL and SEB and SEGR conditions at T = 125°C and T = 25°C, respectively. SET transients performance for output pulse width excursions ≥ |20%| from the nominal width and positive and negative edge transients on HO and LO are presented and discussed.