SLVK231 November 2025 TPS7H4104-SEP
During the SEL testing the device was heated to 125°C using a PID controlled heat gun (MISTRAL 6 System (120V, 2400W)). The temperature of the die was constantly monitored during testing at TAMU through an IR camera integrated into the control loop to create closed-loop temperature control. The die temperature was verified using a standalone FLIR thermal camera prior to exposure to heavy ions at KSEE.
The species used for the SEL testing was 109Ag (TAMU) at 15 MeV/nucleon and 109Ag (KSEE) at 19.5 MeV/nucleon. For both ions an angle of incidence of 0° was used to achieve a LETEFF of ≈ 48MeV·cm2/mg (for more details refer to Table 5-1). The kinetic energy in the vacuum for 109Ag (TAMU) is 1.635 GeV and 109Ag (KSEE) is 2.125GeV. Flux of ≈ 105 ions/cm2/s and a fluence of ≈107 ions/cm2 per run was used. Run duration to achieve this fluence was ≈2 minutes. The 4 devices were powered up for SEL at the maximum recommended operating conditions based on the SOA, which are a VIN of 6.5V and 3A/channel in the "high current case" and a VIN of 7V and 1.5A/channel in the "high voltage case". Output conditions were tested in two different configurations, either with each channel configured to output 1.2V or each channel configured to output 1.8V. During testing of the 4 devices, the TPS7H4104-SEP did not exhibit any SEL under heavy-ions with LETEFF = 48 MeV·cm2/mg at flux ≈105 ions/cm2/s, fluence of ≈107 ions/cm2, and a die temperature of 125°C, while maintaining operating conditions within the SOA. Table 8-9 shows the SEL test conditions and results. Figure 7-3 shows a plot of the current vs time for run #1.
| Run # | Unit # |
Facility |
Ion | LETEFF (MeV·cm2/mg) | Flux (ions/cm2/s) | Fluence (ions/cm2) |
VIN (V) |
VOUT (V) |
IOUT/Channel (A) |
SEL (# Events) |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1 |
TAMU |
109Ag |
48 |
1.12 × 105 |
1.00 × 107 |
6.5 |
1.8 |
3 |
0 |
| 2 | 2 |
TAMU |
109Ag |
48 |
1.14 × 105 |
1.00 × 107 |
6.5 |
1.2 |
3 |
0 |
| 3 | 3 |
TAMU |
109Ag |
48 |
1.32 × 105 |
1.00 × 107 |
7 |
1.8 |
1.5 |
0 |
|
4 |
4 |
TAMU |
109Ag |
48 |
1.17 × 105 |
1.00 × 107 |
7 |
1.2 |
1.5 |
0 |
Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report and combining (or summing) the fluences of the four runs at 125°C (4 × 107), the upper-bound cross-section (using a 95% confidence level) is calculated as:
σSEL ≤ 9.22 x 10-8 cm2/device for LETEFF = 48 MeV·cm2/mg and T = 125°C.