SLVK231 November 2025 TPS7H4104-SEP
The TPS7H4104-SEP is fabricated in the TI Linear BiCMOS 250-nm process with a back-end-of-line (BEOL) stack consisting of 4 levels of standard thickness aluminum. The total stack height from the surface of the passivation to the silicon surface is 10.04 μm based on nominal layer thickness as shown in Figure 5-1. Accounting for energy loss through the degrader, copper foil, beam port window, air gap, and the BEOL stack of the TPS7H4104-SEP, the effective LET (LETEFF) at the surface of the silicon substrate and the range was determined with:
The results are shown in Table 5-1.
Facility | ION TYPE | Beam Energy (MeV/nucleon) | ANGLE OF INCIDENCE | DEGRADER STEPS (#) | DEGRADER ANGLE | Copper Foil Width (µm) | Beam Port Window | RANGE IN SILICON (µm) | LETEFF (MeV·cm2/mg) |
|---|---|---|---|---|---|---|---|---|---|
TAMU | 109Ag | 15 | 0 | 0 | 0 | - | 1-mil Aramica | 95.1 | 48 |
TAMU | 165Ho | 15 | 0 | 0 | 0 | - | 1-mil Aramica | 93.9 | 75 |
KSEE | 109Ag | 19.5 | 0 | 0 | 0 | 5 | 3-mil PEN | 89.3 | 48 |
KSEE | 169Tm | 19.5 | 0 | 0 | 0 | 5 | 3-mil PEN | 90 | 75 |