SLVK336 October 2026 THVD9491-SP
The THVD9491-SP is a full duplex RS-422/RS-485 transceiver using a 1.65V to 5.5V logic supply for data and enable logic signals, and a 3V to 5.5V bus side supply. The devices have slew rate select feature that enables the devices to be used at two maximum speeds based on the SLR pin setting
This device features integrated IEC ESD protection, eliminating the need for external system level protection components. Symmetric ±12V input common-mode range makes reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature makes sure of a logic high when the inputs are open or shorted together.
The device is offered in a 14-pin D SOIC package. General device information and test conditions are listed in the overview information table. For more detailed technical specifications, user-guides, and application notes please go to device product page.
| DESCRIPTION(1) | DEVICE INFORMATION |
|---|---|
| TI Part Number | THVD9491-SP |
| Orderable Part Number | 5962R2522201PXE |
| VID/SMD Number | 5962R2522201PXE |
| Device Function | Radiation Hardened 3V to 5.5V RS-485 Transceiver with Flexible I/O Supply and IEC ESD Protection |
| Technology | LBC9 (Linear BiCMOS 9) |
| Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University (15 MeV/nucleon) |
| Heavy Ion Fluence per Run | 1.00 × 107 ions/cm2 |
| Irradiation Temperature | 25°C (for SET testing), and 125°C (for SEL testing) |