SLVS074J January 1983 – September 2026 TL494
PRODUCTION DATA
The transistor power switch is constructed with an NTE153 pnp drive transistor and an NTE331 npn output transistor. These two power devices connect in a pnp hybrid Darlington circuit configuration (see Figure 8-7).
The hybrid Darlington circuit must be saturated at a maximum output current of IO + ΔIL/2 or 10.8 A. The Darlington hFE at 10.8 A must be high enough not to exceed the 250mA maximum output collector current of the TL494. Based on published NTE153 and NTE331 specifications, calcualte the required power-switch minimum drive using Equation 21 through Equation 23 to be 144mA:
Calculate the value of R10 using:
Based on these calculations, the nearest standard resistor value of 220Ω is selected for R10. Resistors R11 and R12 permit the discharge of carriers in switching transistors when turned off.
The power supply described demonstrates the flexibility of the TL494 PWM control circuit. This power-supply design demonstrates many of the power-supply control methods the TL494 provides, as well as the versatility of the control circuit.