SLVS227H August 1999 – March 2025 TPS3123 , TPS3124 , TPS3125 , TPS3126 , TPS3128
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | Manual reset, MR | –0.3 | VDD + 0.6 | V |
| Voltage | RESET | –0.3 | VDD + 0.6 | V |
| Voltage | Open drain RESET output | –0.3 | VDD + 0.3 | V |
| Voltage | Supply voltgae | –0.3 | 3.6 | V |
| Voltage | Watchdog input, WDI | –0.3 | VDD + 0.6 | V |
| Current | Maximum low output current, IOL | 5 | mA | |
| Current | Maximum high output current, IOL | –5 | mA | |
| Current | Input clamp current (VI < 0 or VI > VDD), IIK | –10 | 10 | mA |
| Current | Output clamp current (VO < 0 or VO > VDD), IOK | –10 | 10 | mA |
| Temperature | Operating free-air temperature, TA | –40 | 85 | °C |
| Temperature | Storage temperature range, Tstg | –65 | 150 | °C |
| Temperature | Soldering temperature | 260 | °C | |