SLVS331J December 2000 – August 2024 TPS3813
PRODUCTION DATA
The lower boundary can be calculated based on the values given in Section 6.7. Additionally, facts must be considered to verify that the lower boundary is where it is expected. Because the internal oscillator of the window watchdog is running free, any rising edge at the WDI pin is considered at the next internal clock cycle. This happens regardless of the external source. Because the shift between internal and external clock is not known, it is best to consider the worst-case condition for calculating this value.
| SELECTED OPERATION MODE | LOWER BOUNDARY OF FRAME | |
|---|---|---|
| WDT = external capacitor C(ext) | WDR = 0V | tboundary,max = twindow,max / 23.5 |
| tboundary,typ = twindow,typ / 25.8 | ||
| tboundary,min = twindow,min / 28.7 | ||
| WDR = VDD | tboundary,max = twindow,max / 51.6 | |
| tboundary,typ = twindow,typ / 64.5 | ||
| tboundary,min = twindow,min / 92.7 | ||