Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3813

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.64, 2.93, 4.55 Features Undervoltage monitor only, Watchdog timer, Window watchdog Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Open-drain Time delay (ms) 25 Watchdog timer WDI (s) Programmable Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.64, 2.93, 4.55 Features Undervoltage monitor only, Watchdog timer, Window watchdog Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Open-drain Time delay (ms) 25 Watchdog timer WDI (s) Programmable Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Window-watchdog with programmable delay and window ratio
  • 6-Pin SOT-23 package
  • Supply current of 9µA (typical)
  • Power-on reset generator with a fixed delay time of 25ms
  • Precision supply voltage monitor (VIT):2.5V, 3V, 3.3V, and 5V
  • Open-drain reset output
  • Temperature range:  –40°C to 85°C
  • Window-watchdog with programmable delay and window ratio
  • 6-Pin SOT-23 package
  • Supply current of 9µA (typical)
  • Power-on reset generator with a fixed delay time of 25ms
  • Precision supply voltage monitor (VIT):2.5V, 3V, 3.3V, and 5V
  • Open-drain reset output
  • Temperature range:  –40°C to 85°C

The TPS3813xxx family of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power on, RESET is asserted when supply voltage (VDD) becomes higher than 1.1V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td = 25ms typical, starts after VDD has risen above the threshold voltage (VIT). When the supply voltage drops below the threshold voltage (VIT), the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

For safety critical applications the TPS3813xxx family incorporates a so-called window-watchdog with programmable delay and window ratio. The upper limit of the watchdog time-out can be set by either connecting WDT to GND, VDD, or using an external capacitor. The lower limit and thus the window ratio is set by connecting WDR to GND or VDD. The supervised processor now needs to trigger the TPS3813xxx within this window not to assert a RESET.

The product spectrum is designed for supply voltages of 2.5V, 3V, 3.3V, and 5V. The circuits are available in a 6-pin SOT-23 package.

The TPS3813xxx devices are characterized for operation over a temperature range of –40°C to 85°C.

The TPS3813xxx family of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power on, RESET is asserted when supply voltage (VDD) becomes higher than 1.1V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td = 25ms typical, starts after VDD has risen above the threshold voltage (VIT). When the supply voltage drops below the threshold voltage (VIT), the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

For safety critical applications the TPS3813xxx family incorporates a so-called window-watchdog with programmable delay and window ratio. The upper limit of the watchdog time-out can be set by either connecting WDT to GND, VDD, or using an external capacitor. The lower limit and thus the window ratio is set by connecting WDR to GND or VDD. The supervised processor now needs to trigger the TPS3813xxx within this window not to assert a RESET.

The product spectrum is designed for supply voltages of 2.5V, 3V, 3.3V, and 5V. The circuits are available in a 6-pin SOT-23 package.

The TPS3813xxx devices are characterized for operation over a temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS3850 ACTIVE Precision window supervisor for OV & UV monitoring with window watchdog timer & programmable delay Integrated window watchdog and window voltage monitoring option with enhanced accuracy (0.8%)
TPS3852 ACTIVE High-accuracy voltage supervisor with programmable window watchdog timer Enhanced accuracy (0.8%) with manual-reset feature

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TPS3813xxx Family Processor Supervisory Circuits With Window-Watchdog datasheet (Rev. J) PDF | HTML Aug 29, 2024
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Application note Window Watchdog Calculator for TPS3813 Voltage Supervisors (Rev. A) Sep 13, 2016
Technical article Why monitoring voltages matters PDF | HTML Jun 17, 2015
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Application note All Window Watchdog Supervisors Sep 9, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3813Q1EVM — Evaluation module for the TPS3813-Q1 processor supervisory circuit with window watchdog

The TPS3813-Q1 device is a processor supervisory circuit with watchdog functionality for applications that use DSPs, microcontrollers (MCUs) or microprocessors, or are safety critical. The incorporated window watchdog allows for programmable delay and window ratio that can realease a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos