SLVS337E March 2001 – January 2025 TPS792
PRODUCTION DATA
Table 7-2 lists the design requirements.
| PARAMETER | DESIGN REQUIREMENTS |
|---|---|
| Input voltage | 3V – 4V (lithium ion battery) |
| Output voltage | 2.8V |
| DC output current | 10mA |
| Peak output current | 75mA |
| Maximum ambient temperature | 65°C |