SLVS346E September   2003  – March 2026 TPS723

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
      1. 6.3.1 Current Limit
      2. 6.3.2 Enable
      3. 6.3.3 Dropout Voltage
      4. 6.3.4 Output Pullup
      5. 6.3.5 Thermal Shutdown
      6. 6.3.6 Undervoltage Lockout (UVLO)
      7. 6.3.7 NR and Programmable Soft Start
    4. 6.4 Device Functional Modes
      1. 6.4.1 Device Functional Mode Comparison
      2. 6.4.2 Normal Operation
      3. 6.4.3 Dropout Operation
      4. 6.4.4 Disabled
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Adjustable Device Feedback Resistor Selection
      2. 7.1.2 Recommended Capacitor Types
      3. 7.1.3 Input and Output Capacitor Selection
      4. 7.1.4 Reverse Current
      5. 7.1.5 Feed-Forward Capacitor (CFF)
      6. 7.1.6 Power Dissipation (PD)
      7. 7.1.7 Estimating Junction Temperature
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
        1. 7.2.1.1 Capacitor Selection for Stability
        2. 7.2.1.2 Output Noise
        3. 7.2.1.3 Power-Supply Rejection
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Best Design Practices
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Spice Models
      2. 8.1.2 Device Nomenclature
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TPS723 low-dropout (LDO) negative voltage regulator offers an ideal combination of features to support low noise analog and mixed-signal applications. The TPS723 supports input voltages from –10V to –2.7V, and outputs from –10V to –1.186V (in adjustable config). This regulator is stable with small, low-cost ceramic capacitors (up-to 2.2µF), and includes enable (EN) and noise reduction (NR) functions.

The TPS723 supports very tight DC accuracy of ±1.6% (new chip) over line, load and temperature range. The device responds quickly to line and load transients. The TPS723 supports a low dropout of typically 140mV (typ , new chip) at 200mA of load current. The device has built-in protection mechanism for over-current and overtemperature for reliable operation of the LDO.

The TPS723 supports low noise on output (60μVRMS with NR cap of 10nF) and available in a small 5-pin SOT-23 package,with performance fully specified over a temperature range of –40°C to +125°C.

Package Information
PART NUMBER PACKAGE(1)(2) PACKAGE SIZE(3)
TPS723 DBV (SOT-23, 5) 2.9mm × 2.8mm
DDC (SOT-23-THIN, 5) 2.9mm × 2.8mm
DRV (WSON, 6) 2mm × 2mm
For more information, see Section 10.
The two SOT-23 packages are identical in size, but the SOT-23-THIN package is thinner.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS723 Typical Application Circuit Typical Application Circuit