SLVS391C October 2001 – September 2015 TPS60500 , TPS60501 , TPS60502 , TPS60503
PRODUCTION DATA.
| PART NUMBER(1) | OUTPUT VOLTAGE [V] | MINIMUM INPUT VOLTAGE FOR IOUT = 150 mA |
|---|---|---|
| TPS60500DGS | Adjustable (0.8 V to 3.3 V) | VIN > VOUT + 1 |
| TPS60501DGS | 3.3 | VIN > 4.3 V |
| TPS60502DGS | 1.8 | VIN > 2.8 V |
| TPS60503DGS | 1.5 | VIN > 2.5 V |