SLVS522S July 2004 – May 2025 LP2985 , LP2985A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ∆VOUT | Output voltage tolerance | IL = 1 mA | Legacy chip (standard grade) | –1.5 | 1.5 | % | |
| Legacy chip (A grade) | –1.0 | 1.0 | |||||
| New chip | –0.5 | 0.5 | |||||
| 1 mA ≤ IL ≤ 50 mA | Legacy chip (standard grade) | –2.5 | 2.5 | ||||
| Legacy chip (A grade) | –1.5 | 1.5 | |||||
| New chip | –0.5 | 0.5 | |||||
| 1 mA ≤ IL ≤ 150 mA | Legacy chip (standard grade) | –3.0 | 3.0 | ||||
| Legacy chip (A grade) | –2.5 | 2.5 | |||||
| New chip | –0.5 | 0.5 | |||||
| 1 mA ≤ IL ≤ 50 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip (standard grade) | –3.5 | 3.5 | ||||
| Legacy chip (A grade) | –2.5 | 2.5 | |||||
| New chip | –1 | 1 | |||||
| 1 mA ≤ IL ≤ 150 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip (standard grade) | –4.0 | 4.0 | ||||
| Legacy chip (A grade) | –3.5 | 3.5 | |||||
| New chip | –1 | 1 | |||||
| ΔVOUT(ΔVIN) | Line regulation | VO(NOM) + 1 V ≤ VIN ≤ 16 V | Legacy chip | 0.007 | 0.014 | %/V | |
| New chip | 0.002 | 0.014 | |||||
| VO(NOM) + 1 V ≤ VIN ≤ 16 V, –40°C ≤ TJ ≤ 125°C | Legacy chip | 0.007 | 0.032 | ||||
| New chip | 0.002 | 0.032 | |||||
| VIN - VOUT | Dropout voltage(1) | IOUT = 0 mA | Legacy chip | 1 | 3 | mV | |
| New chip | 1 | 2.75 | |||||
| IOUT = 0 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 5 | |||||
| New chip | 3 | ||||||
| IOUT = 1 mA | Legacy chip | 7 | 10 | ||||
| New chip | 11.5 | 14 | |||||
| IOUT = 1 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 15 | |||||
| New chip | 17 | ||||||
| IOUT = 10 mA | Legacy chip | 40 | 60 | ||||
| New chip | 98 | 115 | |||||
| IOUT = 10 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 90 | |||||
| New chip | 148 | ||||||
| IOUT = 50 mA | Legacy chip | 120 | 150 | ||||
| New chip | 120 | 145 | |||||
| IOUT = 50 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 225 | |||||
| New chip | 184 | ||||||
| IOUT = 150 mA | Legacy chip | 280 | 350 | ||||
| New chip | 180 | 198 | |||||
| IOUT = 150 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 575 | |||||
| New chip | 254 | ||||||
| IGND | GND pin current | IOUT = 0 mA | Legacy chip | 65 | 95 | µA | |
| New chip | 69 | 95 | |||||
| IOUT = 0 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 125 | |||||
| New chip | 123 | ||||||
| IOUT = 1 mA | Legacy chip | 75 | 110 | ||||
| New chip | 78 | 110 | |||||
| IOUT = 1 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 170 | |||||
| New chip | 140 | ||||||
| IGND | GND pin current | IOUT = 10 mA | Legacy chip | 120 | 220 | µA | |
| New chip | 175 | 210 | |||||
| IOUT = 10 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 400 | |||||
| New chip | 250 | ||||||
| IGND | GND pin current | IOUT = 50 mA | Legacy chip | 350 | 600 | µA | |
| New chip | 380 | 440 | |||||
| IGND | GND pin current | IOUT = 50 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 900 | µA | ||
| IGND | GND pin current | IOUT = 50 mA, –40°C ≤ TJ ≤ 125°C | New chip | 650 | µA | ||
| IGND | GND pin current | IOUT = 150 mA | Legacy chip | 850 | 1200 | µA | |
| IGND | GND pin current | IOUT = 150 mA | New chip | 765 | 890 | µA | |
| IGND | GND pin current | IOUT = 150 mA, –40°C ≤ TJ ≤ 125°C | Legacy chip | 2000 | µA | ||
| IGND | GND pin current | IOUT = 150 mA, –40°C ≤ TJ ≤ 125°C | New chip | 1060 | µA | ||
| IGND | GND pin current | VON/OFF < 0.3 V, VIN = 16 V | Legacy chip | 0.01 | 0.08 | µA | |
| IGND | GND pin current | VON/OFF < 0.3 V, VIN = 16 V | New chip | 1.25 | 1.75 | µA | |
| IGND | GND pin current | VON/OFF < 0.15 V, VIN = 16 V, –40°C ≤ TJ ≤ 85°C | Legacy chip | 0 | 1 | µA | |
| IGND | GND pin current | VON/OFF < 0.15 V, VIN = 16 V, –40°C ≤ TJ ≤ 85°C | New chip | 1.12 | 2.25 | µA | |
| IGND | GND pin current | VON/OFF < 0.15 V, VIN = 16 V, –40°C ≤ TJ ≤ 125°C | Legacy chip | 0.01 | 2 | µA | |
| IGND | GND pin current | VON/OFF < 0.15 V, VIN = 16 V, –40°C ≤ TJ ≤ 125°C | New chip | 1.12 | 2.75 | µA | |
| VUVLO+ | Rising bias supply UVLO | VIN rising, –40°C ≤ TJ ≤ 125°C | New chip | 2.2 | 2.4 | V | |
| VUVLO- | Falling bias supply UVLO | VIN falling, –40°C ≤ TJ ≤ 125°C | 1.9 | V | |||
| VUVLO(HYST) | UVLO hysteresis | –40°C ≤ TJ ≤ 125°C | 0.130 | V | |||
| VON/OFF | ON/OFF input voltage | Low = Output OFF | Legacy chip | 0.55 | V | ||
| New chip | 0.72 | ||||||
| Low = Output OFF, VOUT + 1 ≤ VIN ≤ 16 V, –40°C ≤ TJ ≤ 125°C | Legacy chip | 0.15 | |||||
| New chip | 0.15 | ||||||
| High = Output ON | Legacy chip | 1.4 | |||||
| New chip | 0.85 | ||||||
| High = Output ON, VOUT + 1 ≤ VIN ≤ 16 V, –40°C ≤ TJ ≤ 125°C | Legacy chip | 1.6 | |||||
| New chip | 1.6 | ||||||
| ION/OFF | ON/OFF input current | VON/OFF = 0 V | Legacy chip | 0.01 | µA | ||
| New chip | 0.42 | ||||||
| ION/OFF | ON/OFF input current | VON/OFF = 0 V, VOUT + 1 ≤ VIN ≤ 16 V, –40°C ≤ TJ ≤ 125°C | Legacy chip | -1 | µA | ||
| New chip | -0.9 | µA | |||||
| VON/OFF = 5 V | Legacy chip | 5 | µA | ||||
| New chip | 0.011 | µA | |||||
| VON/OFF = 5 V, VOUT + 1 ≤ VIN ≤ 16 V, –40°C ≤ TJ ≤ 125°C | Legacy chip | 15 | µA | ||||
| New chip | 2.20 | µA | |||||
| IO(PK) | Peak output current | VOUT ≥ VO(NOM) –5% (steady state) | Legacy chip | 300 | 350 | mA | |
| New chip | 300 | 350 | |||||
| IO(SC) | Short output current | RL = 0 Ω (steady state) | Legacy chip | 400 | |||
| New chip | 375 | ||||||
| ΔVO/ΔVIN | Ripple rejection | f = 1 kHz, CBYPASS = 10 nF, COUT = 10 µF | Legacy chip | 45 | dB | ||
| New chip | 78 | ||||||
| Vn | Output noise voltage | Bandwidth = 300 Hz to 50 kHz, CBYPASS = 10 nF, COUT = 2.2 µF, VOUT = 3.3 V, ILOAD = 150 mA | Legacy chip | 30 | µVRMS | ||
| Bandwidth = 300 Hz to 50 kHz, CBYPASS = 10 nF, COUT = 2.2 µF, VOUT = 3.3 V, ILOAD = 150 mA | New chip | 30 | |||||
| Tsd+ | Thermal shutdown threshold | Shutdown, temperature increasing | New chip | 170 | °C | ||
| Tsd- | Reset, temperature decreasing | 150 | |||||