Home Power management Linear & low-dropout (LDO) regulators

LP2985A

ACTIVE

150-mA 16-V low-dropout (LDO) voltage regulator with high-accuracy

Product details

Rating Catalog Vin (max) (V) 16 Vin (min) (V) 2.2 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 10 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.5, 2.8, 2.9, 3, 3.3, 5, 10 Noise (µVrms) 30 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.065 Features Enable Thermal resistance θJA (°C/W) 206 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -45 to 125
Rating Catalog Vin (max) (V) 16 Vin (min) (V) 2.2 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 10 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.5, 2.8, 2.9, 3, 3.3, 5, 10 Noise (µVrms) 30 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.065 Features Enable Thermal resistance θJA (°C/W) 206 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -45 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • VIN range (new chip): 2.5V to 16V
  • VOUT range (new chip):
    • 1.2V to 5.0V (fixed, 100mV steps)
  • VOUT accuracy:
    • ±1% for A-grade (legacy chip)
    • ±1.5% for standard-grade (legacy chip)
    • ±0.5% (new chip)
  • ±1% output accuracy over load and temperature (new chip)
  • Output current: Up to 150mA
  • Low IQ (new chip): 71µA at ILOAD = 0mA
  • Low IQ (new chip): 750µA at ILOAD = 150mA
  • Shutdown current:
    • 0.01µA (typ, legacy chip)
    • 1.12µA (typ, new chip)
  • Low noise: 30µVRMS with 10nF bypass capacitor
  • Output current limiting and thermal protection
  • Stable with 2.2µF ceramic capacitors (new chip)
  • High PSRR: 70dB at 1kHz, 40dB at 1MHz (new chip)
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)
  • VIN range (new chip): 2.5V to 16V
  • VOUT range (new chip):
    • 1.2V to 5.0V (fixed, 100mV steps)
  • VOUT accuracy:
    • ±1% for A-grade (legacy chip)
    • ±1.5% for standard-grade (legacy chip)
    • ±0.5% (new chip)
  • ±1% output accuracy over load and temperature (new chip)
  • Output current: Up to 150mA
  • Low IQ (new chip): 71µA at ILOAD = 0mA
  • Low IQ (new chip): 750µA at ILOAD = 150mA
  • Shutdown current:
    • 0.01µA (typ, legacy chip)
    • 1.12µA (typ, new chip)
  • Low noise: 30µVRMS with 10nF bypass capacitor
  • Output current limiting and thermal protection
  • Stable with 2.2µF ceramic capacitors (new chip)
  • High PSRR: 70dB at 1kHz, 40dB at 1MHz (new chip)
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)

The LP2985 is a fixed-output, wide-input, low-noise, low-dropout voltage regulator supporting an input voltage range from 2.5V to 16V (for new chip) and up to 150mA of load current. The LP2985 supports an output range of 1.2V to 5.0V (for new chip).

Additionally, the LP2985 (new chip) has a ±1% output accuracy across load, and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

Low output noise of 30µVRMS (with 10nF bypass capacitors) and wide bandwidth PSRR performance of greater than 70dB at 1kHz and 40dB at 1MHz help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The new chip provides internal soft-start mechanism to reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are also included.

The LP2985 is available in a 5-pin 2.9mm × 2.8mm SOT-23 (DBV) package.

The LP2985 is a fixed-output, wide-input, low-noise, low-dropout voltage regulator supporting an input voltage range from 2.5V to 16V (for new chip) and up to 150mA of load current. The LP2985 supports an output range of 1.2V to 5.0V (for new chip).

Additionally, the LP2985 (new chip) has a ±1% output accuracy across load, and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

Low output noise of 30µVRMS (with 10nF bypass capacitors) and wide bandwidth PSRR performance of greater than 70dB at 1kHz and 40dB at 1MHz help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The new chip provides internal soft-start mechanism to reduce inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are also included.

The LP2985 is available in a 5-pin 2.9mm × 2.8mm SOT-23 (DBV) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LP2985 ACTIVE 150-mA, 16-V, low-dropout voltage regulator with enable Different orderable name

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP2985 150mA, Low-Noise, Low-Dropout Regulator With Shutdown datasheet (Rev. S) PDF | HTML 23 May 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP2985-10 PSpice Transient Model

SLVMA21.ZIP (20 KB) - PSpice Model
Simulation model

LP2985-10 Unencrypted PSpice Transient Model

SNVMB87.ZIP (1 KB) - PSpice Model
Simulation model

LP2985-18 PSpice Transient Model

SLVMA17.ZIP (20 KB) - PSpice Model
Simulation model

LP2985-18 Unencrypted PSpice Transient Model

SNVMB86.ZIP (1 KB) - PSpice Model
Simulation model

LP2985-25 PSpice Transient Model

SLVMA22.ZIP (20 KB) - PSpice Model
Simulation model

LP2985-25 Unencrypted PSpice Transient Model

SNVMB91.ZIP (1 KB) - PSpice Model
Simulation model

LP2985-28 PSpice Transient Model

SLVMA20.ZIP (20 KB) - PSpice Model
Simulation model

LP2985-28 Unencrypted PSpice Transient Model

SNVMB93.ZIP (1 KB) - PSpice Model
Simulation model

LP2985-29 PSpice Transient Model

SLVMA18.ZIP (20 KB) - PSpice Model
Simulation model

LP2985-29 Unencrypted PSpice Transient Model

SNVMB90.ZIP (1 KB) - PSpice Model
Simulation model

LP2985-30 PSpice Transient Model

SLVMA23.ZIP (20 KB) - PSpice Model
Simulation model

LP2985-30 Unencrypted PSpice Transient Model

SNVMB88.ZIP (1 KB) - PSpice Model
Simulation model

LP2985-33 PSpice Transient Model

SLVMA24.ZIP (20 KB) - PSpice Model
Simulation model

LP2985-33 Unencrypted PSpice Transient Model

SNVMB89.ZIP (1 KB) - PSpice Model
Simulation model

LP2985-50 PSpice Transient Model

SLVMA19.ZIP (20 KB) - PSpice Model
Simulation model

LP2985-50 Unencrypted PSpice Transient Model

SNVMB92.ZIP (1 KB) - PSpice Model
Reference designs

PMP23332 — Interleaved and multiphase inverting buck-boost converter reference design

This reference design uses the UCD3138064A as a digital controller to control inverting buck-boost with the capability of supporting two-phase peak current mode control. The soft-switching technology is used in this design to improve the power efficiency. The input voltage range is -62 V to -36 V. (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos