SLVS543S August 2004 – May 2024 TL431 , TL431C , TL432
PRODUCTION DATA
The TL431 and TL432 devices are three-terminal
adjustable shunt regulators, with specified thermal stability over applicable
automotive, commercial, and military temperature ranges. The output voltage can be
set to any value between Vref (approximately
2.5V) and 36V, with two external resistors. These devices have a typical output
impedance of 0.2Ω. Active output circuitry provides a very sharp turn-on
characteristic, making these devices excellent replacements for Zener diodes in many
applications, such as on-board regulation, adjustable power supplies, and switching
power supplies. The TL432 device has exactly the same functionality and electrical
specifications as the TL431 device, but has different pinouts for the DBV, DBZ, and
PK packages.
Both the TL431 and TL432 devices are offered in three grades, with initial tolerances (at 25°C) of 0.5%, 1%, and 2%, for the B, A, and standard grade, respectively. In addition, low output drift versus temperature verifies good stability over the entire temperature range.
The TL43xxC devices are characterized for operation from 0°C to 70°C, the TL43xxI devices are characterized for operation from –40°C to 85°C, and the TL43xxQ devices are characterized for operation from –40°C to 125°C.
| PART NUMBER | PACKAGE (PIN) (1) | BODY SIZE (NOM) (2) |
|---|---|---|
| TL43x | SOT-23-3 (3) | 2.90mm × 1.30mm |
| SOT-23-5 (5) | 2.90mm × 1.60mm | |
| SOIC (8) | 4.90mm × 3.90mm | |
| PDIP (8) | 9.50mm × 6.35mm | |
| SOP (8) | 6.20mm × 5.30mm |