SLVS670L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
DEFSLEW | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
---|---|---|---|---|---|---|---|---|
Bit name and function | – | – | – | – | – | SLEW2 | SLEW1 | SLEW0 |
Default | – | – | – | – | – | 1 | 1 | 0 |
Default value loaded | – | – | – | – | – | UVLO | UVLO | UVLO |
Read and write | – | – | – | – | – | R/W | R/W | R/W |
SLEW2 | SLEW1 | SLEW0 | VDCDC1 SLEW RATE |
---|---|---|---|
0 | 0 | 0 | 0.225 mV/μs |
0 | 0 | 1 | 0.45 mV/μs |
0 | 1 | 0 | 0.9 mV/μs |
0 | 1 | 1 | 1.8 mV/μs |
1 | 0 | 0 | 3.6 mV/μs |
1 | 0 | 1 | 7.2 mV/μs |
1 | 1 | 0 | 14.4 mV/μs |
1 | 1 | 1 | Immediate |