SLVS670L June   2006  – May 2018 TPS65023 , TPS65023B

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Simplified Schematic
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Electrical Characteristics: Supply Pins VCC, VINDCDC1, VINDCDC2, VINDCDC3
    7. 6.7  Electrical Characteristics: Supply Pins VBACKUP, VSYSIN, VRTC, VINLDO
    8. 6.8  Electrical Characteristics: VDCDC1 Step-Down Converter
    9. 6.9  Electrical Characteristics: VDCDC2 Step-Down Converter
    10. 6.10 Electrical Characteristics: VDCDC3 Step-Down Converter
    11. 6.11 I2C Timing Requirements for TPS65023B
    12. 6.12 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  VRTC Output and Operation With or Without Backup Battery
      2. 7.3.2  Step-Down Converters, VDCDC1, VDCDC2, and VDCDC3
      3. 7.3.3  Power Save Mode Operation
      4. 7.3.4  Low Ripple Mode
      5. 7.3.5  Soft-Start
      6. 7.3.6  100% Duty Cycle Low Dropout Operation
      7. 7.3.7  Active Discharge When Disabled
      8. 7.3.8  Power-Good Monitoring
      9. 7.3.9  Low-Dropout Voltage Regulators
      10. 7.3.10 Undervoltage Lockout
      11. 7.3.11 Power-Up Sequencing
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 System Reset + Control Signals
        1. 7.5.1.1 DEFLDO1 and DEFLDO2
        2. 7.5.1.2 Interrupt Management and the INT Pin
      2. 7.5.2 Serial Interface
    6. 7.6 Register Maps
      1. 7.6.1 VERSION Register Address: 00h (Read Only)
      2. 7.6.2 PGOODZ Register Address: 01h (Read Only)
      3. 7.6.3 MASK Register Address: 02h (Read and Write), Default Value: C0h
      4. 7.6.4 REG_CTRL Register Address: 03h (Read and Write), Default Value: FFh
      5. 7.6.5 CON_CTRL Register Address: 04h (Read and Write), Default Value: B1h
      6. 7.6.6 CON_CTRL2 Register Address: 05h (Read and Write), Default Value: 40h
      7. 7.6.7 DEFCORE Register Address: 06h (Read and Write), Default Value: 14h/1Eh
      8. 7.6.8 DEFSLEW Register Address: 07h (Read and Write), Default Value: 06h
      9. 7.6.9 LDO_CTRL Register Address: 08h (Read and Write), Default Value: Set with DEFLDO1 and DEFLDO2
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input Voltage Connection
      2. 8.1.2 Unused Regulators
      3. 8.1.3 Reset Condition of DCDC1
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection for the DC-DC Converters
        2. 8.2.2.2 Output Capacitor Selection
        3. 8.2.2.3 Input Capacitor Selection
        4. 8.2.2.4 Output Voltage Selection
        5. 8.2.2.5 VRTC Output
        6. 8.2.2.6 LDO1 and LDO2
        7. 8.2.2.7 TRESPWRON
        8. 8.2.2.8 VCC Filter
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Requirements for Supply Voltages Below 3.0 V
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Input Voltage Connection

The low power section of the control circuit for the step-down converters DCDC1, DCDC2, and DCDC3 is supplied by the VCC pin while the circuitry with high power such as the power stage is powered from the VINDCDC1, VINDCDC2, and VINDCDC3 pins. For proper operation of the step-down converters, VINDCDC1, VINDCDC2, VNDCDC3, and VCC must be tied to the same voltage rail. Step-down converters that are planned to be not used, still need to be powered from their input pin on the same rails than the other step-down converters and VCC.

LDO1 and LDO2 share a supply voltage pin which can be powered from the VCC rails or from a voltage lower than VCC, for example, the output of one of the step-down converters as long as it is operated within the input voltage range of the LDOs. If both LDOs are not used, the VINLDO pin can be tied to GND.