SLVS719H June 2008 – June 2026 TL1963A
PRODUCTION DATA
The TL1963A-xx series are 1.5A low-dropout regulators optimized for fast transient response. The devices can supply 1.5A of output current with a dropout voltage of 340mV (typical) and supports wide output range (from 1.21V to 20V) in adjustable configuration. Very low dropout, wider output range and fast transient performance makes these devices an excellent choice for supplying power to variety of power-hungry applications. In addition to the low quiescent current, the TL1963A-xx regulators (both legacy and new chip) incorporate several protection features such as over current, over temperature (thermal shutdown) and reverse current protection. In battery-backup applications where the output is held up by a backup battery when the input is pulled to ground, the TL1963A-xx acts as if it has a diode in series with the output and prevents reverse-current flow. The legacy chip of TL1963A-xx also includes reverse-battery protection.