SLVS719H June 2008 – June 2026 TL1963A
PRODUCTION DATA
The TL1963A-xx regulators incorporate several protection features which make the regulators an excellent choice for use in battery-powered circuits. In addition to the normal protection features associated with monolithic regulators, such as current limiting and thermal limiting, the legacy chip version of the devices are protected against reverse input voltages, and reverse output voltages. Both legacy chip and new chip version of the devices also support reverse voltages from output to input.
Current limit protection and thermal overload protection are intended to protect the device against current overload conditions at the output of the device. For normal operation, the junction temperature must not exceed 125°C.