SLVS751F November   2007  – April 2026 TPS5430-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information (DDA Package)
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Oscillator Frequency
      2. 6.3.2  Voltage Reference
      3. 6.3.3  Enable (ENA) and Internal Slow Start
      4. 6.3.4  Undervoltage Lockout (UVLO)
      5. 6.3.5  Boost Capacitor (BOOT)
      6. 6.3.6  Output Feedback (VSENSE) and Internal Compensation
      7. 6.3.7  Voltage Feed Forward
      8. 6.3.8  Pulse-Width Modulation (PWM) Control
      9. 6.3.9  Overcurrent Limiting
      10. 6.3.10 Overvoltage Protection (OVP)
      11. 6.3.11 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Operation near Minimum Input Voltage
      2. 6.4.2 Operation With ENA Control
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Application Circuit, 12V to 5V
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Custom Design With WEBENCH® Tools
          2. 7.2.1.2.2 Switching Frequency
          3. 7.2.1.2.3 Input Capacitors
          4. 7.2.1.2.4 Output Filter Components
            1. 7.2.1.2.4.1 Inductor Selection
            2. 7.2.1.2.4.2 Capacitor Selection
          5. 7.2.1.2.5 Output Voltage Setpoint
          6. 7.2.1.2.6 Boot Capacitor
          7. 7.2.1.2.7 Catch Diode
          8. 7.2.1.2.8 Advanced Information
            1. 7.2.1.2.8.1 Output Voltage Limitations
            2. 7.2.1.2.8.2 Internal Compensation Network
            3. 7.2.1.2.8.3 Thermal Calculations
        3. 7.2.1.3 Application Curves
      2. 7.2.2 9V to 21V Input to 5V Output Application Circuit
      3. 7.2.3 Circuit Using Ceramic Output Filter Capacitors
        1. 7.2.3.1 Output Filter Component Selection
        2. 7.2.3.2 External Compensation Network
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design With WEBENCH® Tools
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
Capacitor Selection

The important design factors for the output capacitor are DC voltage rating, ripple current rating, and equivalent series resistance (ESR). The dc voltage and ripple current ratings cannot be exceeded. The ESR is important because, along with the inductor ripple current, the ESR determines the amount of output ripple voltage. The actual value of the output capacitor is not critical, but some practical limits do exist. Consider the relationship between the desired closed-loop crossover frequency of the design and LC corner frequency of the output filter. Due to the design of the internal compensation, keeping the closed-loop crossover frequency in the range 3kHz to 30kHz is desirable, as this frequency range has adequate phase boost to allow for stable operation. For this design example, assume that the intended closed loop crossover frequency is between 2590Hz and 24kHz and also below the ESR zero of the output capacitor. Under these conditions, the closed-loop crossover frequency is related to the LC corner frequency as:

Equation 7. TPS5430-Q1

And the desired output capacitor value for the output filter to:

Equation 8. TPS5430-Q1

For a desired crossover of 18kHz and a 15μH inductor, the calculated value for the output capacitor is 220μF. The capacitor type must be chosen so that the ESR zero is above the loop crossover. The maximum ESR is:

Equation 9. TPS5430-Q1

The selected output capacitor must also be rated for a voltage greater than the desired output voltage plus one-half the ripple voltage. Any derating amount must also be included. The maximum RMS ripple current in the output capacitor is given by Equation 10:

Equation 10. TPS5430-Q1

Where:

NC is the number of output capacitors in parallel.

FSW is the switching frequency.

Other capacitor types can be used with the TPS5430-Q1, depending on the needs of the application.

The maximum ESR of the output capacitor also determines the amount of output ripple as specified in the initial design parameters. The output ripple voltage is the inductor ripple current times the ESR of the output filter. Check that the maximum specified ESR as listed in the capacitor data sheet results in an acceptable output ripple voltage:

Equation 11. TPS5430-Q1

Where:

ΔVPP is the desired peak-to-peak output ripple.

NC is the number of parallel output capacitors.

FSW is the switching frequency.

For this design example, a single 220μF output capacitor is chosen for C3. The calculated RMS ripple current is 143mA and the maximum ESR required is 40mΩ. A capacitor that meets these requirements is a Sanyo Poscap 10TPB220M, rated at 10V with a maximum ESR of 40mΩ and a ripple current rating of 3A. An additional small 0.1μF ceramic bypass capacitor can also used, but is not included in this design.

The minimum ESR of the output capacitor must also be considered. For good phase margin, the ESR zero when the ESR is at a minimum must not be too far above the internal compensation poles at 24kHz and 54kHz.