SLVS751F November   2007  – April 2026 TPS5430-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information (DDA Package)
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Oscillator Frequency
      2. 6.3.2  Voltage Reference
      3. 6.3.3  Enable (ENA) and Internal Slow Start
      4. 6.3.4  Undervoltage Lockout (UVLO)
      5. 6.3.5  Boost Capacitor (BOOT)
      6. 6.3.6  Output Feedback (VSENSE) and Internal Compensation
      7. 6.3.7  Voltage Feed Forward
      8. 6.3.8  Pulse-Width Modulation (PWM) Control
      9. 6.3.9  Overcurrent Limiting
      10. 6.3.10 Overvoltage Protection (OVP)
      11. 6.3.11 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Operation near Minimum Input Voltage
      2. 6.4.2 Operation With ENA Control
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Application Circuit, 12V to 5V
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Custom Design With WEBENCH® Tools
          2. 7.2.1.2.2 Switching Frequency
          3. 7.2.1.2.3 Input Capacitors
          4. 7.2.1.2.4 Output Filter Components
            1. 7.2.1.2.4.1 Inductor Selection
            2. 7.2.1.2.4.2 Capacitor Selection
          5. 7.2.1.2.5 Output Voltage Setpoint
          6. 7.2.1.2.6 Boot Capacitor
          7. 7.2.1.2.7 Catch Diode
          8. 7.2.1.2.8 Advanced Information
            1. 7.2.1.2.8.1 Output Voltage Limitations
            2. 7.2.1.2.8.2 Internal Compensation Network
            3. 7.2.1.2.8.3 Thermal Calculations
        3. 7.2.1.3 Application Curves
      2. 7.2.2 9V to 21V Input to 5V Output Application Circuit
      3. 7.2.3 Circuit Using Ceramic Output Filter Capacitors
        1. 7.2.3.1 Output Filter Component Selection
        2. 7.2.3.2 External Compensation Network
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design With WEBENCH® Tools
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

Over operating junction temperature range (unless otherwise noted) (1)
MIN MAX UNIT
Input voltage VIN(2) to GND   –0.3 40 V
Input voltage ENA to GND       –0.3 7 V
Input voltage VSENSE to GND –0.3 3 V
Output voltage BOOT to PH(3) –0.3 6 V
Output voltage BOOT to GND  -0.3 V
Output voltage PH to GND, (Steady-state)(2)   –0.6 40 V
Output voltage PH to GND, (transient < 10ns)   –1.2 V
Source current PH Internally Limited
Source current PH Leakage current 10 µA
TJ Operating virtual junction temperature –40 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Approaching the absolute maximum rating for the VIN pin can cause the voltage on the PH pin to exceed the absolute maximum rating.
BOOT to PH Abs MAX voltage is the maximum voltage that can be applied between BOOT and PH. Some devices develop voltage above 6V but below 10V during operation. These devices are not damaged by this voltage. Because some devices develop voltage above 6V during operation, capacitors placed between BOOT and PH must be rated for at least 10V operation.