SLVS933D July   2009  – December 2020 TPS23753A

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Product Information
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: Controller Section Only
    6. 7.6 Electrical Characteristics: PoE and Control
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Pin Description
        1. 8.3.1.1  APD
        2. 8.3.1.2  BLNK
        3. 8.3.1.3  CLS
        4. 8.3.1.4  CS
        5. 8.3.1.5  CTL
        6. 8.3.1.6  DEN
        7. 8.3.1.7  FRS
        8. 8.3.1.8  GATE
        9. 8.3.1.9  RTN
        10. 8.3.1.10 VB
        11. 8.3.1.11 VC
        12. 8.3.1.12 VDD
        13. 8.3.1.13 VDD1
        14. 8.3.1.14 VSS
    4. 8.4 Device Functional Modes
      1. 8.4.1  Threshold Voltages
      2. 8.4.2  PoE Start-Up Sequence
      3. 8.4.3  Detection
      4. 8.4.4  Hardware Classification
      5. 8.4.5  Maintain Power Signature (MPS)
      6. 8.4.6  TPS23753A Operation
        1. 8.4.6.1 Start-Up and Converter Operation
        2. 8.4.6.2 PD Self-Protection
        3. 8.4.6.3 Converter Controller Features
      7. 8.4.7  Special Switching MOSFET Considerations
      8. 8.4.8  Thermal Considerations
      9. 8.4.9  FRS and Synchronization
      10. 8.4.10 Blanking – RBLNK
      11. 8.4.11 Current Slope Compensation
      12. 8.4.12 Adapter ORing
      13. 8.4.13 Protection
      14. 8.4.14 Frequency Dithering for Conducted Emissions Control
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Support Resources
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Description

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode DC-DC controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13-W, type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features a bootstrap start-up mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pullup resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.

Device Information(1)
PART NUMBERPACKAGEBODY SIZE (NOM)
TPS23753ATSSOP (14)5.00 mm × 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-6A57E77D-0C0F-480B-8002-046B383280E5-low.gif Basic TPS23753A Implementation