SLVS933D July 2009 – December 2020 TPS23753A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| DEN (DETECTION) (VDD = VDD1 = RTN = VSUPPLY POSITIVE) | |||||||||
| Detection current | Measure ISUPPLY | 62 | 64.3 | 66.5 | μA | ||||
| VDD = 1.6 V | |||||||||
| VDD = 10 V | 399 | 406 | 413 | ||||||
| Detection bias current | VDD = 10 V, DEN open, Measure ISUPPLY | 5.2 | 12 | μA | |||||
| VPD_DIS | Hotswap disable threshold | 3 | 4 | 5 | V | ||||
| Ilkg | DEN leakage current | VDEN = VDD = 57 V, Float VDD1 and RTN, Measure IDEN | 0.1 | 5 | μA | ||||
| CLS (CLASSIFICATION) (VDD = VDD1 = RTN = VSUPPLY POSITIVE) | |||||||||
| ICLS | Classification current | 13 V ≤ VDD ≤ 21 V, Measure ISUPPLY | 1.8 | 2.14 | 2.4 | mA | |||
| RCLS = 1270 Ω | 1.8 | 2.14 | 2.4 | ||||||
| RCLS = 243 Ω | 9.9 | 10.6 | 11.3 | ||||||
| RCLS = 137 Ω | 17.6 | 18.6 | 19.4 | ||||||
| RCLS = 90.9 Ω | 26.5 | 27.9 | 29.3 | ||||||
| RCLS = 63.4 Ω | 38 | 39.9 | 42 | ||||||
| VCL_ON | Classification regulator lower threshold | Regulator turns on, VDD rising | 10 | 11.7 | 13 | V | |||
| VCL_HYS | Hysteresis(1) | 1.9 | 2.05 | 2.2 | |||||
| VCU_OFF | Classification regulator upper threshold | Regulator turns off, VDD rising | 21 | 22 | 23 | V | |||
| VCU_HYS | Hysteresis(1) | 0.5 | 0.77 | 1 | |||||
| Ilkg | Leakage current | VDD = 57 V, VCLS = 0 V, DEN = VSS, Measure ICLS | 1 | μA | |||||
| RTN (PASS DEVICE) (VDD1 = RTN) | |||||||||
| ON-resistance | 0.7 | 1.2 | Ω | ||||||
| Current limit | VRTN = 1.5 V, VDD = 48 V, Pulsed Measurement | 405 | 450 | 505 | mA | ||||
| Inrush limit | VRTN = 2 V, VDD: 0 V → 48 V, Pulsed Measurement | 100 | 140 | 180 | mA | ||||
| Foldback voltage threshold | VDD rising | 11 | 12.3 | 13.6 | V | ||||
| Ilkg | Leakage current | VDD = VRTN = 100 V, DEN = VSS | 40 | μA | |||||
| UVLO | |||||||||
| UVLO_R | Undervoltage lockout threshold | VDD rising | 33.9 | 35 | 36.1 | V | |||
| UVLO_H | Hysteresis (1) | 4.4 | 4.55 | 4.7 | |||||
| THERMAL SHUTDOWN | |||||||||
| Turnoff temperature | 135 | 145 | 155 | °C | |||||
| Hysteresis(2) | 20 | °C | |||||||