SLVSA23B September 2009 – April 2026 TPS5410-Q1
PRODUCTION DATA
For this design example, use the following as the input parameters:
| DESIGN PARAMETER(1) | EXAMPLE VALUE |
|---|---|
| Input voltage range | 14.5V to 36V |
| Output voltage | 12V |
| Input ripple voltage | 300mV |
| Output ripple voltage | 50mV |
| Output current rating | 1A |
| Operating frequency | 500kHz |